THERM-A-GAP Gels T630 Dispensable, Very Low Compression Force, Thermal Gap Fillers | #65-00-T630-0030


LOADING IMAGES
65-00-T630-0030

THERM-A-GAP Gels T630 Dispensable, Very Low Compression Force, Thermal Gap Fillers | #65-00-T630-0030

Parker Chomerics THERM-A-GAP™ Gel T630 is a highly conformable, pre-cured, single-component compound with 0.7 W/m-K Thermal Conductivity.


Technical Specifications

  • Packaging: 30cc Tapered Tip Syringe
  • Minimum Bondline Thickness: 0.004 inch, 0.10 mm
  • Color: White
  • Flow Rate: 10 cc/min
  • Specific Gravity: 2.00
  • Film Thickness: 0.1 mm
  • Thermal Conductivity: 0.7 W/m-K
  • Heat Capacity: 1.1 J/g-K
  • Coefficient of Thermal Expansion: 350 ppm/K
  • Operating Temperature: -67 to 392 °F
  • Dielectric Strength: 200 VAC/mil
  • Volume Resistivity: 10^14 ohm-cm
  • Dielectric Constant: 5.5 @ 1 MHZ
  • Dissipation Factor: 0.01 @ 1 MHZ
  • Specifications Met: UL 94 V-0, RoHS
  • Outgassing Total Mass Loss: 0.55 % TML (0.14% CVCM)
  • Shelf Life: 18 Months
Safety Warning

Item Information

Parker Chomerics THERM-A-GAP™ T630 gel is a highly conformable, pre-cured, single-component compound with 0.7 W/m-K thermal conductivity. The cross-linked gel structure provides superior long term thermal stability and reliable performance. These unique materials result in much lower mechanical stress on delicate components than even the softest gap-filling sheets. They are ideal for filling variable gaps between multiple components and a common heat sink.

Features / Benefits:
• Dispensable
• Fully cured
• Highly conformable at low pressures
• No refrigeration, mixing or filler settling issues in storage
• Single dispensable TIM can eliminate multiple pad part sizes/numbers
• Reworkable

Product Attributes:
• Years of proven reliability in high-volume automotive applications
• General use material
• Good thermal performance
• Lowest deflection force required
• Minimal stress on components
• “G” version has 0.010” glass beads as compression stops for electrical isolation

Typical Applications:
• Automotive electronic control units (ECUs)
• Engine control
• Transmission control
• Braking/traction control
• Power conversion equipment
• Power supplies and uninterruptible power supplies
• Power semiconductors
• MOSFET arrays with common heat sinks
• Televisions and consumer electronics

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Chomerics Division

Worldwide Headquarters

77 Dragon Court

Woburn

MA

United States

01888

Phone

(781) 935-4850

Fax

(1) 781-933-4318

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336