THERM-A-FORM T644 Cure-in-Place Potting and Underfill Materials | #65-00-T644-0200


LOADING IMAGES
65-00-T644-0200

THERM-A-FORM T644 Cure-in-Place Potting and Underfill Materials | #65-00-T644-0200 OBSOLETE

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance


Technical Specifications

  • Package Type: 200cc Dual Element Cartridge
  • Color: Pink
  • Polymer Material Options: Silicone Rubber (VMQ, PVMQ)
  • Product Type: 1-part
  • Specific Gravity: 1.45
  • Durometer: 15 Shore A
  • Dynamic Viscosity: 3000 P
  • Operational Life: 360 min Pot Life
  • Maximum Cure Time (at Room Temperature): 3 min @ 150°C, 60 min @ 60°C, 72 Hours @ 23°C
  • Thermal Conductivity: 1.2 W/m-K
  • Heat Capacity: 1.0 J/g-K
  • Coefficient of Thermal Expansion: 300 ppm/K
  • Operating Temperature: -58 to 302 °F, -50 to 150 °C
  • Dielectric Strength: 20 kVAC/mm, 500 VAC/mil
  • Volume Resistivity: 10^13 (x1) ohm-cm
  • Dielectric Constant: 4 @ 1 MHZ
  • Dissipation Factor: 0.001 @ 1 MHZ
  • Flammability Rating: UL 94 V-0
  • Outgassing Total Mass Loss: 0.39 % TML (0.29% CVCM)
  • Shelf Life: 3 Months
  • Weight: 300 g
  • Ratio: 1:1 Mix Ratio (by weight)
Safety Warning

Item Information

Parker Chomerics THERM-A-FORM™ T644 is a two-component, high thermal conductivity (1.2 W/m-k), low modulus, silicone material ideal for transferring heat from fragile electronic components.

THERM-A-FORM™ thermally conductive silicone elastomer products are dispensable form-in-place compounds designed for heat transfer without excessive compressive force in electronics cooling applications. These versatile liquid reactive materials can be dispensed and then cured into complex geometries for cooling of multi-height components on a PCB without the expense of a molded sheet. Each compound is available in ready-to-use cartridge systems, eliminating weighing, mixing, and degassing procedures.

Product Attributes:
• Very low modulus material for transferring heat from fragile electronic components
• Highest pot life of all potting compounds (6 hours)
• Boron Nitride filled material

Features and Benefits:
• Dispensable form-in-place gap filling, potting, sealing, and encapsulating
• Excellent blend of high thermal conductivity, flexibility, and ease of use
• Conformable to irregular shapes without excessive force on components
• Ready-to-use cartridge system eliminates weighing, mixing, and de-gassing steps
• Variety of kit sizes and configurations available to suit any application (handheld twin-barrel cartridges, Semco® tubes, and pneumatic applicators)
• Vibration damping

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Chomerics Division

Worldwide Headquarters

77 Dragon Court

Woburn

MA

United States

01888

Phone

(781) 935-4850

Fax

(1) 781-933-4318

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336