650 Renewable Diesel Fuel Hose | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
650 Renewable Diesel Fuel Hose

650 Renewable Diesel Fuel Hose

650 Renewable Diesel Fuel Hose not only handles all gasoline and diesel requirements, but it is also compatible with renewable biodiesels up to 100%. 650 is compatible with HY series fittings and available with J2044 connections.

Technical Specifications

  • Application: Media Transfer
  • Cover Material: Black synthetic rubber
  • Hose Inner Tube Material: Black synthetic rubber
  • Hose Reinforcement Material: Multiple aramid plies
  • Hose Inside Diameter: 3/16 to 3/4 inch, 4.8 to 19.1 mm
  • Hose Outside Diameter: 0.41 to 1.13 inch, 10.3 to 28.6 mm
  • Maximum Operating Pressure: 34.5 to 20.7 bar, 300 to 500 psi, 2.07 to 3.45 MPa
  • Maximum Operating Temperature: 257 °F, 125 °C
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Minimum Bend Radius: 1.25 to 7.00 inch, 32 to 180 mm
  • Media: Fuels
  • Weight: 0.07 to 0.34 lb/ft, 0.11 to 0.50 kg/ft
  • Specifications Met: SAE J30R7, 30R2 Type 1, 2, 3, 30R3, 30R13 Portions of T1 and T3
Safety Warning

Full Product Description

The 650 Renewable Fuel Hose from the Hose Products Division of Parker Hannifin is a “one does all” fuel line hose. The 650 meets or exceeds the SAE J30R7 and meets or exceeds the performance of SAE J30R2 (T1, T2, and T3), R3, and R13 (T1 and T2) specifications. Making it easier for the customer to meet multiple variations of the fuel system requirements and specifications for the components of their equipment. The 650 Renewable Fuel Hose not only handles all the gasoline and diesel requirements but also is compatible with renewable biodiesels up to 100%. The hose is rated from -40°F to +257°F. Qualified with the HY Series (offered in steel and stainless steel, over B20 bio diesel fuel recommended to use stainless or nylon fittings) and J2044 fittings, which gives multiple options to meet the application’s requirements.
Features/Benefits
•Rated to SAE J30R7
•Meets or exceeds performance of SAE J30R2, T1, T2, & T3
•Meets or exceeds performance of SAE J30R3
•Meets or exceeds performance of SAE J30R13

Related Documents

×

687PDC
687583