66 - Baldwin - DAHL Fuel Filter Series | Parker NA

Baldwin - DAHL Fuel Filter Series | #66

66

Baldwin - DAHL Fuel Filter Series | #66

DAHL fuel filters efficiently remove most water and solid contaminants from diesel fuel before it reaches pumps or injectors, thus prolonging parts life and reducing unscheduled downtime


Technical Specifications

  • Product Type: DAHL Fuel Element
  • Notes: 4 Micron Nominal (20 Absolute)
  • Outside Diameter: 2 15/16 (74.6)
  • Inside Diameter: 13/32 (10.3) & 1/2 (12.7)
  • Length: 1 13/16 (46.0)
  • Micron Rating: 4 Nominal; 20 Absolute
  • Application: DAHL 65 and 75 Series Fuel Filter/Water Separator Units
  • Application: DAHL 65 and 75 Series Fuel Filter/Water Separator Units
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket Division
  • Includes: A. Gasket: [1] Included; Grommets: [1] Attached; O-Ring: [1] Included
  • Product Type: DAHL Fuel Element
  • Technology: Filtration
  • Industry: Marine
    Mining
    Oil and gas
    Construction
    Automotive
    Heavy-duty on-highway transportation
    Agriculture
    Generators
    Locomotive
    Fuel storage tanks
  • Inside Diameter: 13/32 inch, 1/2 inch, 10.3 mm, 12.7 mm
  • Length: 1-13/16 inch, 46.0 mm
  • Notes: 4 Micron Nominal (20 Absolute)
  • Outside Diameter: 74.6 mm, 2-15/16 inch
  • Product Style: Fuel Filter
Safety Warning

Item Information

"DAHL fuel filters efficiently remove most water and solid contaminants from diesel fuel before it reaches pumps or injectors, thus prolonging parts life and reducing unscheduled downtime. DAHL’s functional dual-chamber, three-stage diesel fuel filter/water separators provide efficient suction side water separation and contaminant filtration. The key is the unique DAHL-patented depressurizer cone which spreads the fuel flow. With more area to flow over, greater separation of water and dirt from the fuel is achieved. DAHL diesel fuel filter/water separators have less mechanical flow resistance than other separators because the fuel only changes direction twice. The DAHL unit removes virtually 100 percent of the water and most of the contaminants from the diesel fuel.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700