General Purpose, ISO 7241-A, Hydraulic Quick Couplings - 6600 Series | #6610-12-12


LOADING IMAGES
6610-12-12
Click to View CAD Model

General Purpose, ISO 7241-A, Hydraulic Quick Couplings - 6600 Series | #6610-12-12

6600 series steel nipple, ISO 7241-1 series A


Technical Specifications

  • Coupling Half: Male Nipple
  • Body Size (inch): 3/4"
  • Connection Type: Female ORB
  • Connection Thread Size (inch): 1 1/16 - 12
  • Specifications Met: ISO 7241-1 series A 7241-1 Series A
  • Maximum Operating Pressure: 4000 psi
  • Interchange Type: ISO 7241-1 series A 7241-1 Series A
  • Maximum Operating Temperature: 250 °F
  • Application: Hydraulics, General Purpose
  • Minimum Operating Temperature: -40 °F
  • Product Type: Manual Connect
  • Flow Rate: 28 gal/min
  • Valve Type: Poppet
  • Body Material: Steel
  • Hex Size: 1.38 inch
  • Seal Material: Nitrile
  • Plating Type: Zinc with Clear Trivalent Chromate

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

6600 Series Couplers (hydraulic) up to 5000 psi, connect with ISO 7241 series A, 6600 Series Nipples.
Parker's 6600 Series have double shut-off poppet valves and are interchangeable with other quick disconnects complying with ISO 7241 series A. These steel couplers and nipples are available in a range of sizes for applications with pressure ranges up to 5000 psi.

Technical Characteristics:
• Sizes: 1/4” – 1”
• Materials: Steel
• Port Ends: Female NPTF, Female ORB, Female BSPP
• Seal Options: Nitrile, EPR, Fluorocarbon, Neoprene
• Other Coupler options include: Sleeve Lock

Markets:
• Construction
• Mobile equipment
• Agriculture

Features/Benefits:
• Globally interchangeable with other manufacturer's quick couplings complying to ISO 7241 series A
• Steel coupler sleeve is hardened for durability
• Optional sleeve lock helps to prevent accidental disconnection

Applications:
• Hydraulic fluid transfer
• Truck trailer connections
• Mobile applications
• Attachments

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Quick Coupling Division

8145 Lewis Road

Minneapolis, MN 55427 USA

Phone

+1 (763) 544-7781

Fax

+1 (763) 544-3418

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539