6CS51-280 X 1 - Finite ASME Replacement Elements | Parker NA

Finite ASME Replacement Elements | #6CS51-280 X 1

6CS51-280 X 1

Finite ASME Replacement Elements | #6CS51-280 X 1

Parker’s Finite large capacity ASME filter replacement elements have been designed to incorporate large flow capacities for maximum performance with low differential pressures.


Technical Specifications

  • Quantity per Box: 1
  • Efficiency Rating %: 99.97
  • Maximum Operating Temperature (F): 350
  • Filter Housing Series: HT3-801, FT3-801, FT6-1603, HF3-801, FF3-801, FF6-1603, FF8-1804, FF10-2207, FF12-3011, FF16-3615
  • Inside Diameter (inch): 5.1
  • Filter Type: Coalescer
  • Length (inch): 28
  • Micron Rating (µm): 0.01
  • Element Seal Material: Silicone
  • Brand: Finite
  • Application: Compressed Air and Gas
  • Maximum Operating Temperature: 177 °C
Safety Warning

Item Information

Parker Finite's ASME filter vessels replacement elements have been designed specifically to incorporate large flow capacities for maximum performance with low differential pressures. With flow capacities up to 37,000 scfm, port sizes to 16", and optional materials of construction, most compressor source filtration requirements can be met.
Parker Finite offers the filter media grades ensuring that we have the correct media choice for nearly any application requirement. Parker offers 8 media choices ranging from the Finite's standard UNI-CAST coalescer in Grades 6, 8, and 10, a high temperature coalescer in Grade 6, 8, and 10, two pleated coalescers, a bulk liquid removal, particulate removal, and an oil vapor (odor) removal elements.

Features/Benefits
• Floor-standing or Line mounted (T-type) configurations available
• Designed per ASME code / CRN (Canadian Registration)
• Max temperature 450°F , Max Pressure 185 PSIG, (higher pressures upon request)
• Each filter vessel has a 1/2" drain and vent ports
• Filter vessels allow for easy element change out

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Industrial Gas Filtration and Generation Division

4087 Walden Avenue

Lancaster

NY

14086

Phone

800-343-4048

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031