Low Friction Elastomer Lip Clipper Oil Seal for Bearings (TSS) | #70016 H1L5


LOADING IMAGES
70016 H1L5

Low Friction Elastomer Lip Clipper Oil Seal for Bearings (TSS) | #70016 H1L5

Parker’s TSS profile seal provides low friction grease retention or light dust exclusion for bearings and features a soft, thin and flexible elastomer lip and Clipper® rubber/aramid fiber outer case for damage-free installation.


Technical Specifications

  • Width (inch): 0.469
  • Shaft Diameter (inch): 9.144
  • Bore Diameter (inch): 10.500
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR)
  • Minimum Operating Temperature: -20 °F
  • Maximum Operating Temperature: 250 °F
  • Maximum Surface Speed: 2000 ft/min, 10.2 m/sec
  • Maximum Shaft Runout: 0.010"
  • Maximum Shaft-to-Bore Misalignment: 0.010"
  • Maximum Operating Pressure: 0 psi
  • Thermal Application Type: Standard Temperature (-30 to 250°F)
  • Seal Type: Composite Rubber/aramid Fiber Heel
  • Shaft Seal Material: Rubber
Safety Warning

Item Information

AVAILABILITY: A sampling of Parker’s part numbers are shown in the configurator above for select materials and sizes. If the material and dimensions required are not shown, assistance with part number configuration may be found in the literature documents in the Product Support tab. Contact Parker for requirements outside typical ranges.

Parker’s space-saving Clipper® TSS profile features a soft, flexible elastomer lip for low friction sealing of bearings. This space-saving profile is used as a primary grease seal or excluder seal. Damage-free installation is easy with the Clipper® non-metallic, composite rubber/aramid fiber OD, or “heel,” which conforms to minor bore surface irregularities to form a leak-free, press fit in the housing.

Standard Lip Materials:
NBR: Temp -20F / +250F
FKM: Temp -40F / +400F

Shaft Surface Speed: Up to 2000 fpm (10.2 m/s)

Maximum Pressure: 0 psi (0 bar)

Size Range: 1.274 to 17.500 inches (32.4 to 445.0 mm)

Maximum Shaft Dynamic Runout (TIR): 0.010” (0.254 mm)

Maximum (STBM) Misalignment: 0.010” (0.254 mm)

Typical Applications:
For grease retention and light dust exclusion in overhead cranes in steel mills, rotary drilling crown and travel blocks, draglines, hoist and elevators. Also used on mine cart wheels, flywheels, idler wheels and tapered bearings.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Engineered Polymer Systems Division

Engineered Polymer Systems

2220 South 3600 West

Salt Lake City

UT

United States

84119

Phone

801-972-3000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687567