7004-02-00 - Communication, Feedback and I/O Module Options - for use with Parker AC / DC Drives | Parker NA

Communication, Feedback and I/O Module Options - for use with Parker AC / DC Drives | #7004-02-00

7004-02-00

Communication, Feedback and I/O Module Options - for use with Parker AC / DC Drives | #7004-02-00

The modular design of the AC30 series permits the user to select an I/O module to perfectly match the requirements of their application. A wide range of I/O and feedback options are available.


Technical Specifications

  • Product Type: Input/Output Module
  • Compatible Series: AC30
  • Function: [7004-02-00] : Motor Thermistor Input Module
  • Product Type: Please configure a part to see the technical specification data.
Safety Warning

Item Information

The modular design of the AC30-series variable speed drive provides the user with the flexibility to select the feedback, I/O and communication modules to perfectly match the exact requirements of their application. A wide range of communications, fieldbus, I/O and feedback options are available.

■  Input and Output Module:

[7004-02-00] : Motor Thermistor Input Module
The isolated motor thermistor input module provides a means of monitoring motor temperature in order to protect the motor from a potentially damaging high temperature. By default the drive will trip if the motor exceeds a user-defi ned temperature threshold, thereby preventing motor temperature from rising further.
• Motor Thermistor Input : 1x motor thermistor input
• Thermistor Compatibility : PTC, NTC, KTY
• Thermistor Resistance Range : 0 - 4.5 kΩ

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Offenburg

Parker Hannifin Manufacturing

Germany GmbH & Co. KG

Electric Motion and Pneumatic Division

Robert-Bosch-Strasse 22

Offenburg

Germany

77656

Phone

+49 (0) 7815090

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859