Pneumatic Flow Control Regulators in Polymer or Nickel-Plated Brass | #7040 12 17


LOADING IMAGES
7040 12 17 7040 12 17
Click to View CAD Model

Pneumatic Flow Control Regulators in Polymer or Nickel-Plated Brass | #7040 12 17

Parker Legris flow control regulators, available with polymer, nickel-plated brass, stainless steel, or aluminium bodies and featuring external or recessed adjustment screws, offer precise adjustment, consistent control, and compactness.


Technical Specifications

  • Connection 1 Size: G 3 /8
  • Flow Direction: Exhaust
  • Product Style: Regulators with External Adjustment
  • Connection 2 Size: 12 mm
  • Body Material: Technical Polymer
  • Product Style: Regulators with External Adjustment
  • Brand: Parker, Legris
  • Division: Low Pressure Connectors Europe Division
  • Industry: Industrial Manufacturing Equipment, Industrial Processing
  • Application: Robotics, Textile, Automotive Process, Packaging
  • Technology: Pneumatics
  • Product Type: Function Fittings and Flow Control
  • Maximum Operating Pressure: 10 bar, 145 psi
  • Minimum Operating Pressure: 1 bar, 14.5 psi
  • Shape: Elbow 90°
  • Configuration: Port to Tube
  • Connection 2 Type: Tube
  • Hex Size: 23 mm
  • Maximum Operating Temperature: 70 °C, 158 °F
  • Minimum Operating Temperature: 0 °C, 32 °F
  • Flow Direction: Exhaust
  • Body Material: Technical Polymer
  • Seal Material: NBR
  • Weight: 0.062 kg
  • Height: 54 mm
  • Quantity per Box: 10
  • Nut Material: Nickel-Plated Brass
  • For Fluid Type: Compressed air, Other fluids: contact us
  • Connection 1 Type: Male BSPP
  • Connection 1 Size: G 3 /8
  • Connection 2 Size: 12 mm (O.D.)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker Legris flow control regulators are designed for compactness and versatility, offering a range of body materials, including polymer, nickel-plated brass, stainless steel, and aluminium, to meet diverse application needs. With a higher maximum flow rate than standard regulators on the market, these regulators enhance productivity. Featuring either external or recessed adjustment screws, they enable precise adjustments and ensure reliable performance across various settings.



Features/Benefits:


- Improved Productivity


• Higher maximum flow than standard regulators

• Full flow with minimum pressure drop (model 7060)

• Optimal control of the cylinder rod speed

• 100% leak-tested in production

• Date coding to guarantee quality and traceability

• Reduce compressed air and energy consumption


- Accuracy & Performance


• Precise adjustment for accurate flow regulation from initial to maximum opening

• Constant cylinder rod displacement speed

• Long-term stability of flow

• Reduced weight (polymer version)

• Mechanical strength and corrosion resistance with nickel-plated brass version


- Ergonomics & Large Range


• External adjustment screw: easy to adjust without tooling and lockable

• Recessed adjustment screw: more compact and protects the adjustment mechanism

• Uni-directional: exhaust or inlet

• Bi-directional: adjustment of air flow in both directions

• 360° positioning

• NPT version on request



Markets:


• Factory Automation

• Vehicle Assembly Facilities

• Food and Beverage

• Semiconductor

• Packaging Machinery



Applications:


• Pneumatic Cylinder Control

• Low Pressure Compressed Air Flow Regulation and metric thread

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098