NEXSYN™ EPDM/TPV General Service Tubing, Series 709 | #709-16208100


LOADING IMAGES
709-16208100

NEXSYN™ EPDM/TPV General Service Tubing, Series 709 | #709-16208100 OBSOLETE

Nexsyn EPDM/TPV General Service Tubing is designed for transfer of air, mild chemicals, water and various media in applications to 180°F and 40 psi, Series 709


Technical Specifications

  • Maximum Working Pressure (psi): 25
  • Tube O.D. (inch): 1-1/4
  • Tube I.D. (inch): 1
  • Application: EPDM/TPV Tubing General Purpose
  • Media: Acids, Mild Chemicals (Alkalies), Chemicals, Water
  • Durometer: 65 Shore A
  • Color: Black
  • Minimum Operating Temperature: -75 °F, -60 °C
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Vacuum Pressure Rating: Light
  • Tube Inside Diameter: 1 inch, 25.4 mm
  • Tube Outside Diameter: 1-1/4 inch, 31.8 mm
  • Weight: 18.7 lb, 8.5 kg
  • Minimum Burst Pressure: 25 psi, 1.7 bar
  • Package Type: Coil
  • Length per Package: 100 ft
Safety Warning

Item Information

Parker's Series 709 EPDM/TPV General Service Tubing is 25–35% lighter weight and more flexible than comparable thermoplastic tubing, providing superior flexibility and easy installation. This highly durable tubing is resistant to flex fatigue, mild chemicals and weathering for maximum performance.

Markets:
• General Industrial

Features/Benefits:
• Tubing: Black EPDM/TPV, 65A durometer for superior flexibility and suppleness to -75°F.

Applications:
-media
• Air
• Mild chemicals
• Water
-usage
• Drain lines
• Handle grips
• Machinery component
• Peristaltic pumps
• Laboratories

Safety/Technical:
• Light suction/vacuum

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583