GST® II General Purpose Air & Water Hose | #7092-125204


LOADING IMAGES
7092-125204

GST® II General Purpose Air & Water Hose | #7092-125204

GST® II is a general purpose rubber hose designed for air compressor and shop air hose systems, transfer of mild/diluted chemicals, and water in applications to 212°F and 300 psi


Technical Specifications

  • Standard Pack Qty (ft): 250
  • Color: Red
  • Maximum Working Pressure (psi): 200
  • Hose I.D. (inch): 1-1/4
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Ethylene Propylene Diene Monomer (EPDM) (ARPM Class C Oil Resistance), Black, Black (ARPM Class C Oil Resistance), ARPM Class C Oil Resistance
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Media: Air, Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Specifications Met: ARPM Class C Tube
  • Compatible Fitting: HY Series
  • Inside Diameter: 1-1/4 inch, 31.8 mm
  • Application: Air, Multipurpose
  • Hose Reinforcement Material: 4 Plies of Textile
  • Package Type: Reel
  • Outside Diameter: 1.781 inch, 45.2 mm
  • Cover Color: Red
  • Cover Structure: Smooth
  • Tube Material: Ethylene Propylene Diene Monomer (EPDM) (ARPM Class C Oil Resistance)
  • Weight: 0.77 lb/ft, 0.35 kg/m
  • Minimum Bend Radius: 9 inch, 228.6 mm
  • Maximum Operating Pressure: 200 psi, 13.8 bar

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's GST II General Purpose Industrial Air & Water Hose provides excellent service across multiple applications. The hose tube is compatible with light oil mists for tool lubrication. The hose cover is available in multiple colors for easy identification, and also resists abrasion and weathering. GST II hose is available in long continuous lengths for efficient inventory management and maximum utility at cramped or hard to reach job sites. The hose is qualified with permanent crimp couplings for a safe and secure connection and is a versatile hose for many common industrial applications.

Markets:
• Agriculture
• Construction
• General Industrial

Features/Benefits:
• Tube: Black EPDM for versatile and economical service to 212°F.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: Black, blue, green, red or yellow EPDM for abrasion and weathering resistance.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Air
• Mild chemicals
• Water
- usage
• Air compressor/air tool hose, including systems that employ light oil mists for lubrication
• Shop air hose
• Water hose for clean-up/wash down, cooling and spray

Safety/Technical:
• Design Factor: 4:1
• Do not use with oil or refined fuel.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines
• Under no circumstance is the GST II family of hoses or any other EPDM hose to be used in a welding hose and or welding gas delivery application unless the Parker catalog, literature, and a product marking explicitly states that the product is approved for welding hose fuel gas applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583