Hydra-Tool Hydraulic Flaring and Pre-Setting Tool | #710400B


LOADING IMAGES
710400B 710400B

Hydra-Tool Hydraulic Flaring and Pre-Setting Tool | #710400B

Parker's Hydra-Tool is an efficient, dependable hydraulic machine for flaring and pre-setting steel and stainless steel tube.


Technical Specifications

  • Options: Basic Unit
  • Flare Tube Size Range: 1/4 to 2 inch, 6 to 50 mm
  • Ferrule Pre-Setting Tube Size Range: 1/4 to 2 inch, 6 to 42 mm
  • Includes: na

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Hydra-Tool is an efficient, dependable hydraulic machine for flaring and pre-setting steel and stainless steel tube. The hydraulic push of the Hydra-Tool requires little physical strength by the operator and produces uniform flares and pre-sets.

Markets:
• Construction
• Military Ground Systems
• Aerial Lift
• Agriculture
• Material Handling
• Military Marine
• Machine Tool
• Transportation
• Alternative Energy
• Off-Shore/Oil & Gas

Features/Benefits:
• Flaring: A gauge can be provided to enable the operator to determine the pressure required to adequately flare any given material and wall thickness.
• Pre-setting: The positive stop body die design for pre-setting eliminates the need for predetermined relief valve settings, pressure gauges or chart reading, and allows for uniform assemblies to be made.
• Portable bench or cart mounted machine.
• Flares steel and stainless steel tube from ¼” up to 2” O.D. with wall thicknesses as great as .134”, and 6mm up to 50mm O.D.
• Pre-sets steel and stainless steel tube from ¼” up to 2” O.D., and 6mm to 28mm.

Applications:
• Flaring steel and stainless steel tube for 37° or 45° flare connections and pre-setting Parker ferrules onto steel and stainless steel tube, both for industrial and mobile hydraulic applications

Technical Characteristics:
• An electric or hand hydraulic pump is required to run this machine, and is sold separately.
• Flaring die sets and other tooling are available in nonstandard sizes upon request from the factory.
• There is a kit option available, which includes Hydra-Tool basic unit, gauge adapter, Hydra-Tool connector, lubricant, “T” adapter, carrying case, hose assembly, operation manual and video. The pump is sold separately.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Tube Fittings Division

3885 Gateway Boulevard

Columbus, OH 43228 USA

Phone

+1 (614) 279-7070

Fax

+1 (614) 279-7685

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687620