71245BPRSK-168 - SUPER-FLEX® 2000 Semi-Hardwall Gasoline Dispenser Hose Factory Assemblies, Series 7124 | Parker NA

SUPER-FLEX® 2000 Semi-Hardwall Gasoline Dispenser Hose Factory Assemblies, Series 7124 | #71245BPRSK-168

71245BPRSK-168

SUPER-FLEX® 2000 Semi-Hardwall Gasoline Dispenser Hose Factory Assemblies, Series 7124 | #71245BPRSK-168 OBSOLETE

Note: This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Standard Package Quantity: 10
  • Packing Material: Loose
  • Length (ft): 14
  • Connection 2 Style: Male NPT 3/4" - Swivel
  • Hose I.D. (inch): 5/8
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Cover Material: Chloroprene Rubber (CR)
  • Application: Petroleum - Dispenser
  • Media: Fuels - Check fuel type with our catalogue chart., Lubricants (Oils)
  • Specifications Met: NFPA 30A, UL 330/ULC
  • Connection 1 Type: Male NPTF
  • Inside Diameter: 5/8 inch, 15.9 mm
  • Connection 1 Size: 3/4 inch
  • Hose Reinforcement Material: Mutiple Plies of Textile
  • Package Type: Carton
  • Outside Diameter: n/a
  • Maximum Operating Pressure: 50 psi, 3.447 bar
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Fitting Material: Zinc Plated Steel
  • Length: 4.27 m
  • Cover Color: Black
  • Hose Inner Tube Material: Black, Nitrile
  • Minimum Bend Radius: n/a
  • Weight: n/a
Safety Warning

Item Information

Parker's Series 7124 Super-Flex 2000 Semi-Hardwall Gasoline Dispenser Hose Factory Assemblies provide excellent service across a wide variety of industrial and commercial curb pump applications. The robust construction reduces meter creep for accurate consumption data and provides excellent crush resistance and kink resistance for maximum performance. The non-marking hose cover does not deface the finish of vehicles and resists abrasion, oil and weathering. Series 7124 hose assemblies provide robust service in consumer-oriented applications.

Markets:
• General Industrial
• Oil & Gas

Features/Benefits:
• Tube: Black nitrile for fuel compatibility to 180°F.
• Reinforcement: One wire braid for crush resistance, strength and durability.
• Cover: Black CPE for abrasion, oil and weathering resistance.
• Stock: Available in popular hose assembly configurations for quick delivery and order fulfillment.

Applications:
-media
• Refined fuels
• Diesel
• Ethanol
• Gasoline
• Oil
-usage
• Curb pumps
• Gasoline dispensers
• In-plant/tank transfer
• Car rental facilities
• Convenience stores
• Garages
• Service stations

Industry Standards:
• NFPA 30A
• UL30N4
• UL330/ULC

Safety/Technical:
• Design Factor: 4:1
• Not UL listed for E85 service

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.
• Do not use Parker gasoline dispenser hose for aircraft fueling applications. Use only API/NFPA qualified hose for aircraft fueling applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583