Twin Sensing Hose, Series 7140 | #7140-381


LOADING IMAGES
7140-381

Twin Sensing Hose, Series 7140 | #7140-381 OBSOLETE

Note: This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 3/8
  • Cover Material: Chloroprene Rubber (CR)
  • Application: Petroleum Aircraft Fueling
  • Media: Air
  • Specifications Met: n/a
  • Compatible Fitting: HY Series
  • Inside Diameter: 3/8 inch, 9.5 mm
  • Hose Reinforcement Material: 2 Plies of Textile
  • Package Type: Reel
  • Outside Diameter: 0.660 inch, 16.7 mm
  • Hose Inner Tube Material: Black, Nitrile
  • Cover Color: Green & Yellow
  • Cover Structure: Smooth
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Weight: 0.29 lb, 0.43 kg/m
  • Minimum Bend Radius: 3 inch, 76.2 mm
  • Maximum Operating Pressure: 250 psi, 76.2 bar
  • Length per Package: 700 ft
Safety Warning

Item Information

Parker's Series 7140 Twin Sensing Hose provides excellent service in industrial and commercial applications to safely and quickly shut down unattended equipment in emergency situations. The chemically bonded dual hoses provide easier hose management and handling than independent single lines. The color coding allows easy identification for quick and accurate installation, the cover resists abrasion, oil and weathering, and the hose is qualified with permanent crimp couplings for a safe and secure connection.

Markets:
• Aviation

Features/Benefits:
• Tube: Black nitrile for air/oil mist compatibility to 200°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Green/yellow chloroprene for resistance to abrasion, oil and weathering.

Applications:
- media
• Air
- usage
• Component of aircraft fueling control systems
• Ground service equipment
• Commercial, general, metropolitan, municipal and private airports

Safety/Technical:
• Design Factor: 4:1
• Click here to access CrimpSource® for current crimp specifications.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.
• Do not use for welding service.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583