STEAM-LANCE® 250 COMPACT STEAM HOSE | #7263C-752


LOADING IMAGES
7263C-752

STEAM-LANCE® 250 COMPACT STEAM HOSE | #7263C-752

Steam-Lance® 250 Compact Steam Hose is designed for steam applications to 406°F for saturated steam at 261 psi and 450° for superheated steam at 250 psi


Technical Specifications

  • Color: Black
  • Hose I.D. (inch): 3/4
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Black
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Media: Steam
  • Specifications Met: ISO 6134, Type 2
  • Hose Reinforcement Material: Multiple Braids of Wire
  • Inside Diameter: 3/4 inch, 19.1 mm
  • Maximum Operating Temperature: 208 °C (Saturated Steam), 232 °C (Superheated Steam), 406 °F (Saturated Steam), 450 °F (Superheated Steam)
  • Maximum Operating Pressure: 17 bar (Superheated Steam), 18 bar (Saturated Steam), 250 bar (Superheated Steam), 261 bar (Saturated Steam), 1.7 MPa (Superheated Steam), 1.8 MPa (Saturated Steam)
  • Nominal Hose Inside Diameter: 20 mm
  • Outside Diameter: 1.2 inch, 30.5 mm
  • Size: -12
  • Application: Processing, Refineries
  • Cover Structure: Perforated
  • Weight: 0.47 lb/ft, 0.7 kg/m
  • Minimum Bend Radius: 9 inch, 229 mm
Safety Warning

Item Information

Parker's Steam-Lance Compact Steam Hose provides excellent service across a wide variety of steam applications. The hose incorporates a slim profile for easy handling and installation, and is durable, crush resistant and kink resistant for a long service life. The rugged cover also resists abrasion, heat/cold temperature fluctuations and weathering to provide superior performance. Steam-Lance Compact Steam Hose is qualified with economical non-skive permanent crimp couplings for a quick, streamlined, safe and secure connection.

Markets:
• General Industrial
• Manufacturing
• Oil & Gas

Features/Benefits:
• Tube: Black EPDM for heat resistance and long service life to 406°F /450°F.
• Reinforcement: Multiple wire braids for extreme strength and durability.
• Cover: Black or red EPDM for abrasion and weathering resistance; perforated for steam service.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
• Hot water
• Saturated steam (to 261 psi @ 406°F max)
• Superheated steam (to 250 psi @ 450°F max)
• Cleaning storage tanks/vessels
• Cleaning manufacturing equipment
• Cleaning and heating processing equipment
• Manufacturing and processing plants
• Oilfield
• Refineries

Industry Standards
• ISO 6134 Type 2

Safety/Technical:
• Design Factor: 20:1
• Refer to CrimpSource® for current crimp specifications.

Warnings:
• Failure to properly inspect, maintain, test and use steam hose assemblies may result in property damage, personal injury or death. Refer to ARPM publication IP-11-1, "Guide for Use, Testing and Inspection of Steam Hose."
• Water changes to hot water and phases of steam when subjected to heat and pressure. The greater the pressure, the higher the temperature required to achieve and maintain a steam phase. If steam escapes, dangerous quantities of heat may be released very suddenly. Exposure to hot water, low pressure steam and high pressure steam may cause severe scalding or fatal burns.
• Use only hoses designated for steam service for steam applications.
• Prior to use with detergents or rust inhibitors, contact us for chemical guide information.
• Drain steam hose after each use to reduce the possibility of hose popcorning while in service.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583