73-100 - Atomic Absorption Gas Purifier | Parker NA

Atomic Absorption Gas Purifier | #73-100

Absorption Gas Purifier Series

Atomic Absorption Gas Purifier | #73-100

Parker Atomic Absorption (AA) Gas Purifier is an engineered, wall mountable system designed to purify gases commonly used with AA Spectrophotometers. Consisting of two independent filtration systems for purifying compressed air and for acetylene gas.


Technical Specifications

  • Brand: Balston, Parker
  • Division: Industrial Gas Filtration and Generation Division
  • Industry: Healthcare & Life Sciences
  • Application: Analytical Laboratory
  • Technology: Filtration
  • Product Type: CO2 Free Gas Generator
  • Flow Rate: 1 to 7 SCFM
  • Gas Type Generated: Air
  • Gas Purity: < 1 ppm (Acetone)
  • Inlet Port Size: 1/4 inch (Air), 9/16 inch (Acetylene)
  • Outlet Port Size: 9/16 inch 18 LH ("B" size) Acetylene
  • Port Type: NPT
  • Electrical Requirements: No
  • Ambient Temperature: 4 to 26 °C, 40 to 78 °F
  • Inlet Pressure Rating: 15 to 125 psi
  • Specifications Met: OSHA
Safety Warning

Item Information

The Parker AA Gas Purifier is a completely engineered, wall mountable system designed to purify gases commonly used with AA Spectrophotometers. The Purifier consists of two independent filtration systems. The first system is designed to purify the compressed air (oxidant) with two stages of high efficiency coalescing filtration. These filters will remove all oil, water, and particulate matter down to 0.01 micron.
The second filtration system is designed to purify the acetylene gas. This system removes liquid acetone and solid particulate from the gas. The Model 73-100 protects the microcomputer gas controls and AA burner assembly from contamination and corrosion. In addition, the acetylene filter has an integral flashback arrestor, meeting all OSHA requirements to enhance the safe operation of the spectrophotometer.

Features/Benefits
• Designed specifically for AA Instrumentation
• Protects microcomputer gas controls and burner system
• Ensures a clean, contaminant-free flame
• Ensures consistent quality of compressed air oxidant and fuel gas
• Convenient, turnkey system
• Services a single AA
For more information or a detailed discussion about your specific requirements please contact Parker or an authorized Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Industrial Gas Filtration and Generation Division

4087 Walden Avenue

Lancaster

NY

14086

Phone

800-343-4048

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031