Truck Coils, BRAKCOIL® | #731513-Red


LOADING IMAGES
731513-Red

Truck Coils, BRAKCOIL® | #731513-Red

BRAKCOIL® Red Single Coil


Technical Specifications

  • Color: Red
  • Connection 1 Style: 1/2" Valve
  • Valve Tail Length (inch): 40
  • Style: BrakCoil® Single Coil
  • Disclaimer: The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met.
  • Tube Outside Diameter: 1/2 inch
  • Valve Tail Length: 40 inch
  • Connection 1 Size: 1/2 inch Valve
  • Connection 2 Size: 1/2 inch Gladhand
  • Working Length: 15 ft
  • Number of Coils: 21-1/2
  • Color: Red
  • Product Style: BrakCoil® Single Coil
  • Minimum Operating Temperature: -70 °F, -57 °C
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Tube Material: Polyamide (PA)
  • Application: Tractor to Trailer

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker Brakcoil® hoses are supplied as ready to install, pre-assembled kits and include spring guards and male pipe NTA brass fittings. A kit consists of both a red and blue tube assembly. Special pipe thread sealant is factory applied and there is no cutting or assembly necessary. Just attach the gladhands (sold separately or pre-assembled). They are available in kits or as separate lines.

Markets:  
• Transportation

Features/Benefits:
• Maintenance-free performance designed for trouble-free service on your rig
• Ready to install, no cutting or assembly necessary
• Years of city delivery and line haul testing
• Heavy-duty plated spring guards are rust-resistant for added protection
• More coils offer you maximum working lengths
• No need for pogo sticks or spring hangers
• Color coding gives you mistake-free hookups – blue for service, red for emergency

Applications:
• Tractor-to-trailer air-brake connections

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563