75-A20 - Compressed Air Dryers, PSA Desiccant | Parker NA

Compressed Air Dryers, PSA Desiccant | #75-A20

75-A20

Compressed Air Dryers, PSA Desiccant | #75-A20

Balston Model 75-A20 regenerative PSA desiccant dryer reduces the atmospheric dewpoint of compressed air to -100°F (-73°C) without operator attention.


Technical Specifications

  • Dewpoint (F): -100
  • Port 1 Size: 1/4 inch
  • Connection Type: NPT Female
  • Maximum Operating Pressure: 125 psig, 8.6 barg
  • Minimum Operating Pressure: 60 psig, 4.1 barg
  • Width: 15 inch, 38 cm
  • Height: 41 inch, 104 cm
  • Depth: 8.19 inch, 20.8 cm
  • Weight: 50 lb, 23 kg
  • Maximum Ambient Temperature: n/a
  • Minimum Ambient Temperature: n/a
  • Maximum Operating Temperature: 78 °F, 25 °C
  • Minimum Operating Temperature: n/a
  • Dew Point: -73 °C
  • Product Type: Pressure Swing Adsorption
  • Electrical Requirements: 120VAC / 60Hz
  • Brand: Balston
  • Compatible Element: 100-18-DX, 100-18-BX
  • Drain: Included
Safety Warning

Item Information

The Balston regenerative dryer has safe, 12 VDC electrical controls. To install, simply attach the inlet (60 psig/4.1 BARG minimum) and outlet air lines, plug the electrical transformer into a wall outlet - no electrician required - and the unit is ready for trouble-free operation. This reliable dryer can be easily installed, operated, and maintained by personnel not trained in instrumentation. The Balston dryer is useful when air comes into contact with moisture-sensitive materials, or when outside compressed air lines are subjected to sub-freezing temperatures.

Features & Benefits of Parker Balston PSA Air Dryer:
-Reduces the dewpoint of compressed air to -100°F (-73°C)
-Unattended 24 hour operation
-Lightweight and compact
-No desiccant to change

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Industrial Gas Filtration and Generation Division

4087 Walden Avenue

Lancaster

NY

14086

Phone

800-343-4048

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031