750 RF - Hydraulic Accessories Swivel Joints, Series DG/KR | Parker NA

Hydraulic Accessories Swivel Joints, Series DG/KR | #750 RF

Hydraulic Accessories Swivel Joints, Series DG/KR | #750 RF

Swivel Joints for medium pressure applications up to 350 bar. Available made of brass/steel (Series DG) or steel (Series KR).
Max. rotation speed: 60 r.p.m.


Technical Specifications

  • Connection 1 Thread Size (inch): 3/4
  • Connection 1 Thread Size (mm): na
  • Material: Brass / Stainless Steel
  • Connection 2 Thread Size (inch): 1
  • Type: DG 750
  • Diameter: 17 nom
  • Length: 80 mm
  • Hex Size: 40 mm
  • Outside Diameter: 35 mm
  • Seal Material: NBR
  • Maximum Operating Pressure: 250 bar
  • Minimum Operating Temperature: -40 °C
  • Maximum Operating Temperature: 90 °C
  • Connection Type: Female Thread
Safety Warning

Item Information

Parker's Swivel Joints Series DG can be used in hydraulic systems where rotating connections are essential, for example on accessories with rotating movements. Depending on design, the body is made of brass (Series DG) or steel (Series KR) and the rotating axis of surfacepurified/stainless steel.

Maximum rotation speed:
60 r.p.m.

Markets:
- Agriculture
- Automotive
- Transportation
- Vocational & Municipal
- Defense
- Industrial
- Machine Tooling
- Material Handling
- Construction

Features/Benefits:
- Rotating joints minimise the high wear to the hose, which occurs in hydraulic systems
- Suitable for combining with norm hydraulic components
- Mainly made of brass to avoid corrosion (Series DG)
- Stainless steel axis for water applications (Series DG)
- Solid construction with two plain bearings (Series DG) or ball/roller bearings (Series KR)

Applications:
To avoid rotation in couplings and hoses
- Mobile cranes

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614