75N24-24F-DBP - High Pressure, Thread to Connect Couplings, API 16D - 75 Series | Parker NA

High Pressure, Thread to Connect Couplings, API 16D - 75 Series | #75N24-24F-DBP

Click to View CAD Model
75N24-24F-DBP

High Pressure, Thread to Connect Couplings, API 16D - 75 Series | #75N24-24F-DBP

75 series steel nipple (fire safe)


Technical Specifications

  • Coupling Half: Male Nipple
  • Specifications Met: API 16D
  • Maximum Operating Pressure: 5000
  • Body Size (inch): 1 1/2
  • Connection Type: Female NPTF
  • Connection Thread Size (inch): 1 1/2 - 11 1/2
  • Sleeve Type: na
  • Specifications Met: API 16D
  • Hex Size: NA inch
  • Application: Hydraulic high pressure, connect under pressure
  • Maximum Operating Temperature: na
  • Product Type: Thread-to-Connect
  • Minimum Operating Temperature: na
  • Valve Type: Poppet
  • Body Material: Steel
  • Plating Type: Zinc with clear trivalent chromate
  • Seal Material: na
Safety Warning

Item Information

75 Series Couplers (hydraulic) up to 5,000 psi connect with 75 Series Nipples.
Parker's 75 Series are double shut-off, connect under pressure, thread-to-connect quick couplings. The 3/4" size has a hex nut sleeve. All other sizes have a wing nut style connection. Couplers and nipples  are available in a wide range of sizes and steel or stainless steel materials.
API 16D BOP version is available in 3/4" to 2" sizes. Contact us for availability.

Technical Characteristics:
• Sizes: 3/4” – 3”
• Materials: Steel plated, 316 Stainless Steel
• Port Ends: Female Pipe NPTF for Steel, NPT for 316 Stainless Steel
• Seal Options: Nitrile, Fluorocarbon
• Other Coupler options include: "Fire Safe" BOP version 3/4" - 2" steel sizes only

Markets:
• Oil and gas
• Construction

Features/Benefits:
• Thread to connect wing nut makes a secure connection in rugged conditions
• Connect fluid lines under residual pressure
• Steel or corrosion resistant 316 stainless steel construction
• API 16D option for BOP use

Applications:  
• High pressure hydraulic systems
• Oil fields and offshore drilling rigs
• Cranes
• Power tongs
• Horizontal boring
• Dewatering

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Quick Coupling Division

8145 Lewis Road

Minneapolis, MN 55427 USA

Phone

+1 (763) 544-7781

Fax

+1 (763) 544-3418

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539