SOFT-SHIELD 3500 Fabric Over Foam EMI Shielding Gaskets | #77-12-3104-09600


LOADING IMAGES
77-12-3104-09600 77-12-3104-09600 77-12-3104-09600 77-12-3104-09600

SOFT-SHIELD 3500 Fabric Over Foam EMI Shielding Gaskets | #77-12-3104-09600

Parker Chomerics SOFT-SHIELD® 3500 series foam gaskets are wrapped in a conductive nickel-plated copper fabric and provide excellent compression set in low closure force applications requiring high shielding effectiveness.


Technical Specifications

  • Height (inch): 0.078
  • Special Options: With (PSA) and Extended Liner
  • Width (inch): 0.157
  • Shape: Rectangle
  • Specifications Met: UL 94 V-0
  • Length: 96 inch
  • Noise Shielding Level: > 100 dB
  • Operating Temperature: -40 to 70 °C
Safety Warning

Item Information

Parker Chomerics SOFT-SHIELD® 3500 series open cell urethane foam gaskets are wrapped in a conductive nickel-plated copper polyester taffeta fabric and provide excellent compression set (15%) in low closure force applications requiring high shielding effectiveness (>100 dB). SOFT-SHIELD® 3500 is one of the most versatile EMI fabric over foam product offerings on the market. The conductive jacket can also be made of a rip-stop polyester fabric for higher durability applications.

Features and Benefits:
• Low cost >100 dB shielding effectiveness
• Low closure force (less than 1 lb./inch)
• Low contact resistance
• Over 250 profiles available
• RoHS, REACH and UL 94 V-0 compliant
• Low compression set properties (15%)
• Abrasion and sheer-resistant conductive jackets

Typical Applications:
• Server faceplate and blade cards
• Electronic enclosures
• Consumer electronics
• Door seals
• EMI window / vent seals
• Grounding applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Chomerics Division

Worldwide Headquarters

77 Dragon Court

Woburn

MA

United States

01888

Phone

(781) 935-4850

Fax

(1) 781-933-4318

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336