777-8 - Constant Working Pressure 4,000 PSI - GlobalCore 777 | Parker NA

Constant Working Pressure 4,000 PSI - GlobalCore 777 | #777-8

777-8

Constant Working Pressure 4,000 PSI - GlobalCore 777 | #777-8

Parker’s GlobalCore 777 hose has a reduced outside diameter (O.D.), is lighter weight, and has greater flexibility than other 4,000 psi hoses. Making the assembly and installation of the hose easier with less wear and tear on your operators.


Technical Specifications

  • Hose I.D. (size): -8
  • Hose Cover Type: Standard Cover
  • Inside Diameter: 1/2 inch, 12.5 mm
  • Media: Lubricants (Oils), Petroleum Hydraulic Fluids (Petroleum Base)
  • Specifications Met: ISO 18752
  • Compatible Fitting: 43 Series
  • Outside Diameter: 20.6 mm, 0.810 inch
  • Hose Reinforcement Material: 4 Spirals of Steel Wire
  • Application: Agriculture Equipment, Construction Equipment, Forestry, Mining, Refuse
  • Weight: 0.44 lb/ft, 0.65 kg/ft
  • Minimum Bend Radius: 2.80 inch, 72 mm
  • Maximum Operating Pressure: 4000 psi, 28 bar
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Hose Inner Tube Material: Synthetic Rubber
Safety Warning

Item Information

Parker's 4,000 psi Constant Working Pressure 777 GlobalCore hose doesn't sacrifice performace to deliver great benefits. Rated to ISO 18752 CC performance at up to 257°F and qualified with 43 Series fittings, this hose/ fitting combination provides you with hundreds of fitting options to meet every application and plumbing challenge. Parker’s 777 GlobalCore hose is available in our Standard Cover, ToughCover, SuperTough Cover and Critical Protection and can be used in a wide variety of industries and applications. The reduced outside diameter makes the hose easy to route in compact construction equipment. The reduced weight has a positive effect on refuse vehicles where vehicle weight determines load capacity. Increased flexibility makes it easier to route the hose during installation and performs better on articulating joints.

Markets:
• Agriculture
• Construction
• Forestry
• Mining
• Refuse

Features/ Benefits:
• Reduced outside diameter (O.D.)
• Weighs less than other 4,000 psi hoses
• Greater flexibility means easier to install
• Rated to ISO 18752 CC
• Rated to 257° F
• Compatible with 43 Series fittings
• Less than half SAE bend radius
• Available in standard, ToughCover, SuperTough Cover, and Critical Protection (CP) Cover

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583