GOLD LABEL® Aircraft Fueling Hose, Series 7776 | #7776-2500


LOADING IMAGES
7776-2500

GOLD LABEL® Aircraft Fueling Hose, Series 7776 | #7776-2500 OBSOLETE

This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Maximum Working Pressure (psi): 300
  • Hose I.D. (inch): 2-1/2
  • Hose Inner Tube Material: Black, Nitrile
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Color: Black
  • Cover Material: Conductive, Nitrile, Static
  • Application: Petroleum Aircraft Fueling
  • Media: Fuels (Avgas, Jet Fuel) - Check fuel type with our catalogue chart., Fuels (Jet fuel) Check fuel type with our catalogue chart.
  • Specifications Met: API 1529, Type E, Grade 2, BS EN 1361, NFPA 407:2007
  • Inside Diameter: 2-1/2 inch, 63.5 mm
  • Hose Reinforcement Material: 4 Plies of Textile
  • Package Type: Coil
  • Outside Diameter: 3.260 inch, 82.8 mm
  • Cover Structure: Wrapped
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Vacuum Pressure Rating: 8 inch-Hg
  • Weight: 1.81 lb/ft, 2.70 kg/m
  • Minimum Bend Radius: 25 inch, 635 mm
  • Maximum Operating Pressure: 300 psi, 20.7 bar
  • Length per Package: 200 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7776 Gold Label Aircraft Fueling Hose provides excellent service across a wide variety of high pressure aircraft fueling applications. The hose is flexible for truck-mounted reel service and provides easy handling for the operator. The hose will not contaminate product being conveyed; the cover dissipates static electrical charge for operator safety, and is resistant to abrasion, oil and weathering for maximum performance. Series 7776 is available in optional 200-foot continuous lengths, providing excellent versatility for order fulfillment/application opportunities.  

Markets:
• Aviation

Features/Benefits:
• Tube: Black premium nitrile for fuel compatibility to 180°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black nitrile for resistance to abrasion, oil and weathering.

Applications:
- media
• Aviation fuels
• Avgas
• Jet Fuel
- usage
• Top deck reel and platform ground service equipment
• Commercial, general, metropolitan, municipal and private airports

Safety/Technical:
• Design Factor: 4:1
• Hydrostatically tested and certified hose assemblies to 600 psi available only from Parker Select Hose Assembly Fabricators.
• Suitable for low pressure defueling/unloading service to 8 in. Hg.

Industry Standards:
• EI 1529:2006, Type C, Grade 2
• EN1361:2004
• NFPA 407:2007

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583