Pneumatic Flow Control Regulators in Stainless Steel | #7812 19 19


LOADING IMAGES
7812 19 19 7812 19 19
Click to View CAD Model

Pneumatic Flow Control Regulators in Stainless Steel | #7812 19 19

Stainless steel flow control regulators are used to regulate the speed of a cylinder rod as well as gas flow in environments with high mechanical or chemical constraints.


Technical Specifications

  • Connection 1 Thread Size (metric): M5x0, 8
  • Connection 1 Thread Style: Metric
  • Shape: Flow regulator stainless steel banjo female bidirectional
  • Body Material: STAINLESS STEEL 316L
  • Handle Type: na
  • O-Ring Material: FKM
  • Diameter: na
  • Maximum Operating Pressure: 10 barg
  • Minimum Operating Temperature: 0 °C
  • Maximum Operating Temperature: 70 °C
  • Quantity per Box: 2
  • Weight: 0.011 kg
  • Application: Robotics, Automotive Process, Pneumatics, Semi-Conductors, Textile, Water Treatment, Beverage Dispensers
  • Media: LF3000, LIQUIfit
  • Specifications Met: ROHS, REACH, FDA Regl. N° 1935/2004

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Stainless steel flow control regulators are used to regulate the speed of a cylinder rod as well as gas flow in environments with high mechanical or chemical constraints. Those regulators are suitable for food environment as they ensure no contamination of conveyed fluids. The design is optimised by using smooth external surfaces in order to facilitate your cleaning processes.

Features/Benefits:

- Robust

• Suitable for corrosive environments
• Excellent mechanical and chemical resistance
• 100% leak-tested in production
• No contamination of conveyed fluids

- Optimised Design

• Smooth external surfaces to facilitate cleaning
• Fully compatible with food environments
• Accurate and easy adjustment

Markets:

• Factory Automation
• Vehicle Assembly Facilities
• Food and Beverage
• Semiconductor
• Wearing Apparel
• Packaging Machinery
• Rail

Applications:

• Pneumatic Cylinder Control
• Low Pressure Compressed Air Flow Regulation
• Suitable for Corrosive Environment

Technologies:

• Regulator
• Steel regulator
• Bi-directional regulator
• Uni-directional regulator
• Swivel outlet
• Pneumatic controls

Technical Characteristics:

• Fluids: Compressed Air
7822: all compatible fluids depending on whether FKM or PTFE seals are used
• Materials: 316L stainless steel, FKM
• Pressure:
7810-7812: Vacuum to 10 bar
7820: Vacuum to 16 bar
7822: Vacuum to 40 bar
• Temperature:
7810-7812: 0°C to +70°C
7820-7822: -15°C to +120°C

Regulations:

• DI: 2002/95/EC (RoHS)
• RG: 1907/2006 (REACH)
• DI: 97/23/EC (PED)
• RG: External Components: 21CFR (FDA)
• RG: External Components: 1935/2004/EC

Product Types:

• Flow Regulator Exhaust, Male/Female BSPP and Metric Thread
• Bi-Directional Flow Regulator, Male/Female BSPP and Metric Thread
• In-Line One-Way Flow Regulator, Female BSPP Thread
• Bi-Directional In-Line Flow Regulator, Female BSPP Thread

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098