OBSOLETE: Hydraulic Extreme Tough Cover Constant Working Pressure Hose 6000 PSI – 791TC Hose | #791TC-16


LOADING IMAGES
791TC-16

OBSOLETE: Hydraulic Extreme Tough Cover Constant Working Pressure Hose 6000 PSI – 791TC Hose | #791TC-16 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (size): -16
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: ABS, DNV, ISO 3862, Type R15, SAE 100R15, SAE J1942, USCG HF
  • Compatible Fitting: 79 Series
  • Hose Reinforcement Material: 4 or 6 Spirals of Steel Wire
  • Inside Diameter: 1 inch, 25 mm
  • Nominal Hose Inside Diameter: 25 mm
  • Outside Diameter: 1.520 inch, 39 mm
  • Application: Lubricating Oils, Petroleum Base Hydraulic Fluids
  • Maximum Operating Pressure: 6000 psi, 42 MPa
  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Material: Synthetic Rubber Abrasion Resistant, MSHA Approved
  • Minimum Bend Radius: 10 inch, 250 mm
  • Weight: 1.48 lb/ft, 2.20 kg/m
  • Maximum Operating Temperature: 257 °F, 125 °C
  • Hose Cover Type: Tough Cover

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's 791TC hose was designed to deliver consistency and reliability with a constant working pressure of 6000 PSI in all sizes. The 791TC hose is designed, built and tested to ISO 3862-1 Type R15 / SAE J517 100R15 / SAE J1942 performance specifications. Sizes range from ¾” to 1 ½” in diameter with an extreme tough cover for abrasion resistance.

Markets:
• Transportation
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Utility Equipment
• Oil Field Service
• Waste & Refuse
• Industrial

Features/Benefits:
• Extreme Tough cover to prevent abrasion
• Half SAE bend radius for ease of installation and low force to flex
• 6000 PSI constant working pressure in all sizes
• MSHA accepted cover

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• 79 series fittings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583