OBSOLETE: Hydraulic Constant Working Pressure Hose 6000 PSI – 792 Hose | #792TC-12


LOADING IMAGES
792TC-12

OBSOLETE: Hydraulic Constant Working Pressure Hose 6000 PSI – 792 Hose | #792TC-12 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (size): -12
  • Hose Cover Type: Tough Cover
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: ABS, DNV, ISO 3862, Type R15, SAE 100R15, SAE J1942, USCG HF
  • Compatible Fitting: 79 Series
  • Hose Reinforcement Material: 4 or 6 Spirals of Steel Wire
  • Inside Diameter: 3/4 inch, 19 mm
  • Nominal Hose Inside Diameter: 19 mm
  • Outside Diameter: 1.260 inch, 32 mm
  • Application: Lubricating Oils, Petroleum Base Hydraulic Fluids
  • Maximum Operating Pressure: 6000 psi, 42 MPa, 420 bar
  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Material: Synthetic Rubber Abrasion Resistant, MSHA Approved
  • Minimum Bend Radius: 10-1/2 inch, 265 mm
  • Weight: 1.07 lb/ft, 1.59 kg/m
  • Maximum Operating Temperature: 257 °F, 125 °C
Safety Warning

Item Information

Parker's 792 hose was designed to deliver consistency and reliability with a constant working pressure of 6000 PSI in all sizes. The 792 hose is designed, built and tested to exceed SAE 100R15 performance specifications. Sizes range from ¾” to 1” in diameter with different cover options available for various markets.

Markets:
• Transportation
• Construction
• Agriculture
• Forestry
• Oil Field Service
• Industrial
• Mining

Features/Benefits:
• ToughCover or SuperTough cover options to prevent abrasion
• Half SAE bend radius for ease of installation and low force to flex
• 6000 PSI constant working pressure in all sizes
• Twice the impulse/life for a longer useful life of the hose
• MSHA accepted cover

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• 79 series fittings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583