7961 05 10 - Pneumatic Snap Fittings | Parker NA

Pneumatic Snap Fittings | #7961 05 10

7961 05 10

Pneumatic Snap Fittings | #7961 05 10

The snap fittings enable a circuit to be isolated without the need to vent the complete system.
They are designed to facilitate repeated connections and disconnections in total safety.


Technical Specifications

  • Connection 1 Thread Size (metric): G1/8
  • Gripping Ring: na
  • Sleeve Material: na
  • Diameter Nominal (DN): 5
  • Connection 1 Thread Style: BSPP
  • Connection 2 Tube O.D. (mm): na
  • Shape: Snap fitting straight probe male
  • O-Ring Material: NBR
  • Maximum Operating Pressure: 10 barg
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 70 °C
  • Quantity per Box: 10
  • Weight: 0.017 kg
  • Application: Control Panels, Robotics, Semi-Conductors, Packaging, Pneumatics, Automotive Process
  • Media: Compressed air
  • Specifications Met: DI: 2002/95/EC (RoHS), RG: 1907/2006 (REACH), DI: 97/23/EC (PED)
Safety Warning

Item Information

The snap fittings enable a circuit to be isolated without the need to vent the complete system.

They are designed to facilitate repeated connections and disconnections in total safety.

Features/Benefits:

- Performance & Safety

• Partial venting of systems while work is carried out
• Energy and time saving during maintenance operations
• Protection of individuals by maintaining pressure if necessary
• Audible click indicates connection
• Circuit identification by coloured rings (on request)

Markets:

• Factory Automation
• Wearing Apparel
• Semiconductor
• Packaging

Application:

• Repeated Connections and Disconnections on Pneumatic Control Panels
• Pneumatic Circuits Isolation without Fully Venting


Technologies:

• Snap connectors
• Snap fitting
• Pneumatic fittings
• Air fittings
• Function fitting
• Pneumatic system

Technical Characteristics:

• Fluids: Compressed air
• Materials: nickel-plated brass, technical polymer, NBR, silicone free
• Pressure: 0 to 10 bar
• Temperature: -20°C to +80°C

Regulations:

• DI: 2002/95/EC (RoHS)
• RG: 1907/2006 (REACH)
• DI: 97/23/EC (PED)

Product Types:

• Body with Push-In Connection
• Body with Male BSPP Thread
• Straight Probe, Push-In Connection
• Straight Probe, Male BSPP Thread

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098