Pneumatic Metal Quick Exhaust Valves | #7982 14 14


LOADING IMAGES
7982 14 14

Pneumatic Metal Quick Exhaust Valves | #7982 14 14

This range of metal quick exhaust valves is offered in nickel-plated brass, aluminium and stainless steel.These valves, suitable for any environment, increase the return speed of the cylinder rod by allowing the exhaust to pass directly to atmosphere.


Technical Specifications

  • Connection 1 Thread Size (metric): 1/4"
  • Diameter Nominal (DN): na
  • Connection 1 Thread Style: NPT
  • Body Material: NICKEL PLATED BRASS
  • Shape: Straight metal quick exhaust valve female
  • Weight: 0.151 kg
  • Maximum Operating Temperature: 70.0 °C
  • Media: Compressed air
  • Quantity per Box: 5.0
  • Minimum Operating Temperature: -10.0 °C
  • Maximum Operating Pressure: 10.0 barg
  • Specifications Met: DI: 2002/95/EC (RoHS), RG: 1907/2006 (REACH), DI: 97/23/EC (PED)
  • Application: Robotics, Conveyors, Textile, Plastics Engineering, Printing, Pneumatics, Packaging
  • Product Type: Metal Quick Exhaust Valves

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

This range of metal quick exhaust valves is offered in nickel-plated brass, aluminium and stainless steel.

These valves, which are suitable for any environment, increase the return speed of the cylinder rod by allowing the exhaust to pass directly to atmosphere.

Features/Benefits:

- Time Saving & Compact

• Reduction in cycle times: return speed improved
• Dimensions optimised for space reduction
• Exhaust silencer incorporated on some models
• Excellent exhaust capacity
• Robust

- Nickel-Plated Brass or Stainless Steel

• Ideal for applications in restrictive environments
• Orientation as required
• Many installation options and choice of silencer
• Designed without retention areas to optimise frequent cleaning operations (stainless steel)

- Aluminium

• Protection of individuals through low noise emissions
• Lightweight and robust
• Silencer integrated for greater compactness


Markets:

• Factory Automation
• Wearing Apparel
• Semiconductor
• Packaging

Application:

• Increases the Return Speed of Pneumatic Cylinders


Product Types:

• Elbow Quick Exhaust Valve, Female BSPP and Metric Thread
• Elbow Quick Exhaust Valve, Male BSPT/Female BSPP Thread
• Quick Exhaust Valve, Female BSPP Thread

Technical Characteristics:

• Fluids: Compressed air
• Materials: nickel-plated brass, anodised aluminium, stainless steel, polyurethane elastomer, FKM, polyurethane, silicone free
• Pressure:
Model 7970: 0.7 to 10 bar
Models 7971 and 7899: 2 to 10 bar
• Temperature:
Model 7970: -20°C to +70°C
Model 7971: -10°C to +70°C
Model 7899: -10°C to +180°C

Regulations:

• DI: 2002/95/EC (RoHS)
• RG: 1907/2006 (REACH)
• DI: 97/23/EC (PED)

Technologies:

• Function fitting
• Quick exhaust valve
• Pneumatic systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098