7994 06 10 - Pneumatic Non-Return Valves | Parker NA

Pneumatic Non-Return Valves | #7994 06 10

Click to View CAD Model
7994 06 10

Pneumatic Non-Return Valves | #7994 06 10

Non-return valves allow compressed air to flow in one direction and prevent it from flowing in the other. Fitted upstream of the circuit to be protected, they provide total protection.


Technical Specifications

  • Flow Rate: 670 NL/MIN
  • Flow Direction: Exhaust Version
  • Connection 1 Size: G 1/8 (Thread)
  • Connection 2 Size: 6 MM (O.D)
  • Connection 1 Type: Male BSPP
  • Brand: Parker, Legris
  • Industry: Industrial Manufacturing Equipment, Industrial Processing
  • Application: Automotive Process, Robotics, Textile, Packaging, Pneumatics
  • Technology: Pneumatics
  • Product Type: Non-Return Valves
  • Product Style: Check Valve
  • Maximum Operating Pressure: 10 bar
  • Minimum Operating Pressure: 1 bar
  • Shape: In-line non-return valve exhaust male
  • Configuration: Tube to Port
  • Connection 1 Type: Tube
  • Connection 1 Size: 6 mm
  • Connection 2 Type: Male BSPP
  • Connection 2 Size: G 1/8
  • Hex Size: 16 mm
  • Maximum Operating Temperature: 70 °C
  • Minimum Operating Temperature: 0 °C
  • For Fluid Type: Air
  • Maximum Flow Rate: 670 NL/min
  • Flow Direction: Exhaust Version
  • Body Material: Technical polymer
  • Seal Material: NBR
  • Weight: 0.015 kg
  • Height: 30.5 mm
  • Quantity per Box: 10
  • Thread Material: Nickel-plated Brass
  • Division: Low Pressure Connectors Europe Division
  • Cracking Pressure: 0.3 bar
Safety Warning

Item Information

Non-return valves allow compressed air to flow in one direction and prevent it from flowing in the other. Mounted upstream of the circuit, they provide total protection. With different color codes for supply (green) and exhaust (red) version, you’ll be sure to not make a mistake. By making your installation safer and more intuitive, your installation cost is reduced.



Industries:


• Industrial manufacturing equipment 



Features/Benefits:


• Variety of Applications

• Wide range of choice from diameter 4 to 12 mm 

• Push-in connection: ease of use

• Threaded or push-in version

• Cracking Pressure value : 0.3 bar

• Compact and lightweight

• Lip seals for improved sealing performance

• Vibration resistance

• Tried and test durability according to DI 2006/42/CE.

• Symbol showing the flow direction.

• Color codes: Green: supply version / Red: exhaust version  



Applications:


• Automotive process

• Pneumatics

• Semiconductor

• Packaging

• Manufacturing equipment



Technologies:


• Function fitting

• Non-return valve

• Pneumatic systems

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098