800500 - Suction Line Replaceable Core Filter-Driers - Sporlan RSF Series | Parker NA

Suction Line Replaceable Core Filter-Driers - Sporlan RSF Series | #800500

800500

Suction Line Replaceable Core Filter-Driers - Sporlan RSF Series | #800500

RSF-487-T W/SCREEN


Technical Specifications

  • Connection Size (inch): 7/8
  • Desiccant Volume (cu. in.): 48
  • Number of Cores: 1
  • Model Number: RSF-487-T
  • Core Material: RC-4864-HH, RC-4864, RCW-48
  • Filter Element Type: RPE-48-BD
  • Mounting Option: A-685
  • Maximum Pressure Rating: 500
  • Maximum Operating Pressure: 34.5 bar
  • Connection Size: 7/8 inch
  • Desiccant Volume: 48 inch3
  • Number of Cores: 1
Safety Warning

Item Information

The Suction Line Replaceable Model Filter-Driers - Sporlan Catch-All® Series provide unparalleled control of the most harmful contaminants in HVAC&R systems and for clean-up after a compressor motor burn-out.  Moisture, acids, sludge, varnish, wax, and solid debris are effectively captured to ensure the long life, efficiency, and capacity of today’s high performance air-conditioning and refrigeration systems.  With multiple sizes and fitting configurations, it is easy to find the right model for systems up to 30 tons.

Markets
• Commercial HVAC & Chillers
• Commercial Refrigeration
• Specialty & Ultra-low Temperature Refrigeration

Features/Benefits
• Activated charcoal core removes all types of system contaminants following a compressor motor burn-out
• High performance desiccant package provides high water capacity & acid capacity
• Porous molded core provides excellent filtration of solid debris for TEV and compressor protection
• Sizes from 8 cu. in. to 60 cu. in. and 3/8” to 1-1/8” fittings for use up to 10 tons cooling capacity
• SAE flare fittings and solid copper ODF fittings available
• Suitable for use with HCFC, HFC, HFO, and HC refrigerants
• UL Listed for 650 psig rated pressure for R-410A and Sub-critical CO2 refrigerant use
• RoHS, REACH, ATEX, and PED compliant

Applications
• Suction line drying and filtering for solid contaminant removal
• System clean-up

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599