Push-Lok Plus Multipurpose Hose 200-350 PSI – 801 Hose | #801-12-BLU


LOADING IMAGES
801-12-BLU

Push-Lok Plus Multipurpose Hose 200-350 PSI – 801 Hose | #801-12-BLU

Parker's 801 hose has a pressure range of 200-350 PSI, and is amongst the Push-Lok Plus multipurpose hose line which features the widest fluid compatibility, application range and size range in the industry.


Technical Specifications

  • Color: Blue
  • Hose I.D. (size): -12
  • Minimum Operating Temperature: -40 °C (Oil), -40 °F (Oil)
  • Media: Air (Compressed Air with traces of Oil), Coolants, Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: n/a
  • Compatible Fitting: HY Series, 82 Series
  • Inside Diameter: 3/4 inch, 19 mm
  • Application: Lubricating Oils, Petroleum Base Hydraulic Fluids, Antifreeze Solutions
  • Hose Reinforcement Material: 1 Braid of Fiber
  • Nominal Hose Inside Diameter: 19 mm
  • Outside Diameter: 1.030 inch, 26.2 mm
  • Size: -12
  • Maximum Operating Temperature: 158 °F (Air), 70 °C (Air), 185 °F (Water), 85 °C (Water), 257 °F (Oil), 125 °C (Oil)
  • Maximum Operating Pressure: 300 psi, 2.1 MPa
  • Cover Material: Synthetic Rubber, MSHA Approved
  • Hose Inner Tube Material: Synthetic Rubber
  • Minimum Bend Radius: 7 inch, 180 mm
  • Weight: 0.24 lb/ft, 0.36 kg/m
  • Design Factor: 4:1
  • Vacuum Pressure Rating: 15 inch-Hg, 381 mm-Hg

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s 801 general-purpose hose with Push-Lok Plus technology is a low-pressure, multipurpose synthetic rubber hose featuring Parker’s exclusive color-coding system. Suitable for use with a wide range of media, 801 hoses are compatible with petroleum-based hydraulic fluid and lubricating oils, pneumatic power, antifreeze, and, when coupled with HY Series fittings, diesel fuel. This versatile hose features the unique Push-Lok seal for easy assembly and to ensure reliable, durable, and leak-free service. Available in sizes ranging from ¼-inch to 1-inch in diameter, 801 hoses offer maximum working pressures ranging from 200 to 350 psi. The exclusive color-coding system enhances organization and assembly. Common uses include construction, utilities, machine tooling, ground support, industrial, and automotive applications.

Markets:
• Construction
• Utility Equipment
• Machine Tool
• Ground Support Equipment
• Industrial
• Automotive

Features/Benefits:
• 200-350 PSI working pressure in different sizes
• Easy assemblies that can be made in seconds, saving valuable time and cost
• In applications where a number of hoses lines carry different media, Push-Lok color-codes reduce timely "tracing" of lines, preventing disconnection of the wrong line and unnecessary, costly downtime
• Unique seal for a durable leak-free service

Applications:
• Petroleum base hydraulic fluid and lubricating oils
• Pneumatic
• Antifreeze solutions
• Diesel fuel – approved only when coupled with HY series fittings

Compatible Fittings:
• 82 series fittings
• HY series fittings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583