Pioneer, Agriculture Universal Male Tip, ISO 5675 - 8010 Series | #8010-15P


LOADING IMAGES
8010-15P
Click to View CAD Model

Pioneer, Agriculture Universal Male Tip, ISO 5675 - 8010 Series | #8010-15P

8010 Series steel nipple, Meets dimensional requirements of ISO 5675


Technical Specifications

  • Valve Style: Poppet
  • Port Connection (inch): 3/4 - 16
  • Connection Type: ORB
  • Maximum Operating Pressure: 3000 psi
  • Body Size: 1/2 inch
  • Flow Rate: 12 gal/min
  • Seal Material: Nitrile
  • Media: Hydraulic
  • Coupling Half: Nipple
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Temperature: 250 °F
  • Body Material: Steel
  • Thread Size: Female
  • Plating Type: Zinc with Clear Trivalent Chromate
  • Application: Hydraulics
  • Specifications Met: ISO 5675

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

8010 Series Nipples (hydraulic) 3000 psi, connect with 1/2 "" size 4000, 4200,  5000, 8200, 9200,Series Couplers and are interchangeable with other products accepting ISO 5675 universal tips. Parker's 8010 Nipples are available with a ball valve, poppet valve, or pressure relieving (connect under pressure) valve. They are the universal standard male tip of the agricultural industry, commonly referred to as the Pioneer tip.

Technical Characteristics:
• Size: 1/2”
• Material: Steel
• Valve Options: Ball, Poppet, Pressure Relieving Poppet (DC)
• Port Ends: Female NPTF, Female ORB, Female BSPP
• Seal Options on poppet valves: Nitrile, EPR, Fluorocarbon, Neoprene

Markets:
• Agriculture
• Industrial
• Construction

Features/Benefits:
• Globally interchanges with any other nipples or tips accepting ISO 5675
• Valve option styles include ball, poppet, and connect under pressure (DC) poppet
• Hardened locking ball groove resists wear for increased durability and protection from Brinelling
• Shielded valve and positive valve stop prevents flow checking for smooth performance
• DC valve version allows connection under system pressure on the coupler side and residual pressure (up to 3000 psi) on the nipple side

Applications:
• Tractor attachments
• Agricultural farm equipment  
• Hydraulic Loaders
• Add-on hydraulic circuits
• Hydraulic tools
• Ag/mobile attachments

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Quick Coupling Division

8145 Lewis Road

Minneapolis, MN 55427 USA

Phone

+1 (763) 544-7781

Fax

+1 (763) 544-3418

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539