Push-Lok Low Pressure Hose 801PLUS | #801PLUS-4-RED-RL


LOADING IMAGES
801PLUS-4-RED-RL

Push-Lok Low Pressure Hose 801PLUS | #801PLUS-4-RED-RL

Parker's Push-Lok 801PLUS is a very flexible all-rounder with Nitrile (NBR) inner tube and a working pressure of up to 2.4 MPa, available in six different colors and compatible with Push-Lok fittings in series 82 in steel, stainless steel and brass.


Technical Specifications

  • Maximum Operating Pressure: 24 bar
  • Hose Inside Diameter: 6.4 mm - 1/4 inch
  • Cover Color: Red
  • Hose I.D. (size): -4
  • Industry: General Industrial, Marine, Transportation
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR)
  • Brand: Parker
  • Maximum Operating Pressure: 24 bar, 2.4 MPa, 350 psi
  • Product Type: Push-Lok and Push-on Hoses, Push-Lok and Push-on Hoses (Push-Lok Plus)
  • Technology: Fluid & Gas Handling
  • Design Factor: 4:1
  • Vacuum Pressure Rating: 0.95 bar, 28.05 inch-Hg, 712.56 mm-Hg
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 2.559 inch, 65 mm
  • Weight: 9.0 lb/ft, 0.09 lb/ft, 0.13 kg/m
  • Size: -4
  • Cover Color: Different Colours
  • Specifications Met: Parker Specifications
  • Compatible Fitting: 82 Series
  • Inside Diameter: 1/4 inch, 6.4 mm
  • Maximum Operating Temperature: 100 °C (Water 85°C / Air 70°C), 212 °F (Water 185°F / Air 158°F)
  • Application: Low Pressure Hydraulics, Paper & Pulp for water/air applications
  • Hose Reinforcement Material: Braid of High Tensile Fiber
  • Outside Diameter: 0.476 inch, 12.1 mm
  • Media: Air (General Industrial Air), Coolants (Water-Glycol), Lubricants (Oils), Petroleum Hydraulic Fluids, Water
  • Minimum Operating Temperature: -40 °C
  • Cover Material: Synthetic Rubber High Performance.
Safety Warning

Item Information

Parker's Low Pressure Push-Lok®- the self-grip hose system for low-pressure applications. Parker's Push-Lok hose line features the widest fluid compatibility, application and size range in the industry. The Push-Lok system is easy to use. No clamps or special tools are required during installation. Moreover, with Parker's exclusive color-code system, you can inventory, maintain and identify your hose needs easily and efficiently. The industry's most complete line of low-pressure hoses and fittings, Push-Lok offers the range and versatility to meet all your instrumentation needs. Hose 801PLUS with improved Nitrile (NBR) inner tube and extended chemical resistance/improved oil compatibility provides quick and easy assembly/disassembly. 801PLUS is available in six different colors with advantages in applications where a number of hose lines carry different media, Push-Lok colors reduce timely “tracing” of lines, preventing disconnection of wrong line and unnecessary downtime. 801PLUS is ideal for a variety of low-pressure applications in all markets and compatible with Push-Lok fittings in steel, stainless steel and brass in connections such as DIN, BSP, SAE, JIC and ORFS.
The outstanding properties of Push-Lok are:
• Easy assembly and organisation with Parker's exclusive color-code system.
• Using color-coded Push-Lok hoses is an excellent way to:
• Enhance product appearance
• Improve inventory control
• Identify industrial drop lines
• Easy control of maintenance intervals
• Simple stock planning in different departments
• Push-Lok assemblies can be made in seconds, saving valuable time and cost.
• The unique seal of Push-Lok ensures reliable, durable, leak-free service.
• High functional safety with a design factor of 4
• Wide range of hose and fittings for a wide range of applications.

Markets:
• Industrial

Features/Benefits:
• Matched hose and fitting system guarantees an approved and safe combination and the highest quality and safety, combined with the longest service life of the final product to the end-users.
• The high performance synthetic rubber hose cover is available in different colors. 801PLUS is very flexible and therefore ideal for a variety of applications where high flexibility is required.
• 801PLUS has the fullest range of color-coding to benefit your operations.
• The Parker low pressure Push-Lok hose range is compatible with Push-Lok fittings in steel, stainless steel and brass.

Applications:
• All markets with low-pressure applications
• Paper and pulp: Water/Air-Applications

The Parker Push-Lok® self-grip system for low-pressure applications is compatible with Push-Lok® fittings in series 82.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Manufacturing Germany GmbH & Co. KG

Polymer Hose Division Europe

An der Tuchbleiche 4

Lampertheim

68623

Phone

+49 (0) 6256-81-0

Fax

+49 (0) 6256-81-100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513