80C-A04 - Hose Crimper Dies - Parkrimp Dies | Parker NA

Hose Crimper Dies - Parkrimp Dies | #80C-A04

80C-A04

Hose Crimper Dies - Parkrimp Dies | #80C-A04

Parker's Parkrimp Dies/Die Sets are designed to make producing factory-quality hose assemblies easier with several key features.


Technical Specifications

  • Compatible Crimper: Karrykrimp/Karrykrimp Bench Mount, Karrykrimp2/Karrykrimp 2 Bench Mount, Parkrimp 2
  • Hose I.D. (size): -4
  • Series Type: 43 Series
Safety Warning

Item Information

Parker's Parkrimp Dies/Die Sets are designed with eight segments in order to provide a smooth and even 360 degree crimp. Parker’s exclusive Parkalign feature positions the fitting in the die perfectly every time. These Parkrimp Dies are color coded by size to easily identify and select, reducing the time it takes to set up. Parkrimp Dies are linked to keep the segments together. There are no loose parts to mismatch or misplace. **It is important to note, these recommended dies are based on fitting series and not specific hoses. Some dies may require special tooling. Please use Parker.com/CrimpSource or Catalog 4400 for exact crimping specifications.**



Markets:

• Transportation

• Construction

• Agriculture/Forestry

• Rail

• Machine Tool

• Material Handling

• Marine

• Industrial

• Mining

• Automotive



Features/Benefits:

• Linked dies keep segments together

• Parker's exclusive Parkalign system positions the fitting in the die

• Color-coded dies for easy identification

• Available for sizes -4 to -32



Applications:

• Enables any user to make factory-quality hose assemblies



Compatible Crimpers

• KarryKrimp 1

• KarryKrimp 2

• Parkrimp 2

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CrimpSource
Product Demos & Tutorials
Step-By-Step Hydraulic Hose Assembly
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583