80C-C12 - Parkrimp Hose Crimper Die Sets Europe | Parker NA

Parkrimp Hose Crimper Die Sets Europe | #80C-C12

80C-C12

Parkrimp Hose Crimper Die Sets Europe | #80C-C12

Parker's Parkrimp colour-coded crimper die sets enables any user to make easily factory-quality hose assemblies with several key features.


Technical Specifications

  • Series Type: 48 Series
  • Hose I.D. (size): -12
  • Compatible Crimper: Karrykrimp 1, Karrykrimp 2, Parkrimp 2
Safety Warning

Item Information

Parker's Parkrimp crimper die sets are colour coded and can therefore be easily selected. The die sets are designed with eight segments in order to provide a smooth and even 360 degree crimp. A chain link keeping the segments together and no loss, mismatch or misplacement can take place. Parker’s exclusive Parkalign feature positions the fitting in the die perfectly every time.
An ideal 360° round crimp is assured for longer impulse life.

**It is important to note, these recommended dies are based on fitting series and not specific hoses. Some dies may require special tooling. Please use Parker.com/crimpsource-euro for exact crimping specifications.


Markets:
• Transportation
• Construction
• Agriculture/Forestry
• Rail
• Machine Tool
• Material Handling
• Marine
• Industrial
• Mining
• Automotive

Features/Benefits:
• Linked dies keep segments together
• Parker's exclusive Parkalign system positions the fitting in the die
• Color-coded dies for easy identification
• Available for sizes -4 to -32

Applications:
• Enables any user to make factory-quality hose assemblies

Compatible Crimpers
• KarryKrimp 1
• KarryKrimp 2
• Parkrimp 2

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Manufacturing Germany GmbH & Co. KG

Polymer Hose Division Europe

An der Tuchbleiche 4

Lampertheim

68623

Phone

+49 (0) 6256-81-0

Fax

+49 (0) 6256-81-100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513