80C-P08 - Parflex Parkrimp Hose Dies | Parker NA

Parflex Parkrimp Hose Dies | #80C-P08

80C-P08

Parflex Parkrimp Hose Dies | #80C-P08

Crimper Dies for Parflex hoses, size -1.5 up to -20 hoses. Some hose sizes have multiple dies available in a series. Before purchasing any die, please refer to specifications on Crimpsource. See the link in the Related Documents Tab.


Technical Specifications

  • Disclaimer: The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met.
  • Size: -8
  • Product Series: 56 Series
  • Compatible Crimper: Karrykrimp 1, Karrykrimp 2, Minikrimp, Parkrimp 2
  • Hose Type: 510D, 518D, 520N, 528N, 540P, 55LT, 575XN, S5N
  • Additional Options: Review Crimpsource specifications in Related Documents Tab before purchasing.
Safety Warning

Item Information

Parflex Parkrimp Hose Dies are specifically engineered for thermoplastic and fluoropolymer hoses. They are designed with linked die segments and color coded by fitting size. Some hose sizes have multiple dies available in a series. Before purchasing any die, please review the specifications on Crimpsource. See the link in the Support Tab.

Markets:
• Fluid Handling
• Mobile Equipment
• Transportation
• Industrial

Features/Benefits:
• Linked die segments
• Pre-matched and assembled
• Color coded by fitting size

Applications:
• Enables any user to make factory-quality hose assemblies

Notes:
• Review Crimpsource specifications before purchasing. Link is in the Related Documents Tab.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Parker Offer of Sale
Selector Guides
Crimpsource Online
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563