81-03-18239-5020-P - RF Shields and Cans | Parker NA

RF Shields and Cans | #81-03-18239-5020-P

81-03-18239-5020-P

RF Shields and Cans | #81-03-18239-5020-P

Parker Chomerics RF Shields and Cans and stamped metal components are the optimal solution for reducing or limiting the effect of electromagnetic interference (EMI) on printed circuit boards.


Technical Specifications

  • Part Type: Shield Cover
  • Package Type: Tray
  • Vent Type: Vented
  • Materials of Construction: Tin Plated Steel
  • Mounting Type: Solder, Surface Mount
  • Specifications Met: RoHS3, EAR99
Safety Warning

Item Information

Parker Chomerics RF Shields and Cans and stamped metal components are the optimal solution for reducing or limiting the effect of electromagnetic interference (EMI) on printed circuit boards.
Developed based on decades of expertise in EMI and RF shielding, precision metal forming, and state-of-the-art manufacturing practices, Parker Chomerics BLS and stamped metal components are designed and manufactured to help provide isolation of board level components, minimize crosstalk, and reduce EMI susceptibility, all without impacting system speed.

As each application is unique, Parker Chomerics RF Shields and Cans and components are designed, prototyped, and manufactured based on exact application-specific requirements.
Parker Chomerics is a leading producer of innovative technologies and services, providing global solutions for:

• Application and design engineering support
• Integration with other materials and technologies
• Fast and economical prototyping Board Level Shielding (BLS) Components
• Full-device EMI and thermal interface material support
• EMI/RF emissions testing

Features and Benefits:


• Highly customizable
• Economical
• High volume production
• Design flexibility
• Excellent high frequency EMI/RF shielding
• High speed assembly integration

Typical Applications:


• Connectivity and Wi-Fi equipment
• Smart home and smart devices
• Laptops, tablets, and smart phones
• Streaming media players
• Telecommunications and 5G infrastructure
• Automotive electronics and control modules

Options can include one-piece, two-piece, and multicavity configurations, while also including precise mounting and connection integration features required to match specific board features.
Parker Chomerics RF Shields and Cans are available in several base materials as well as plating options, including:

• Tin-Plated Cold Rolled Steel
• Nickel Silver
• Stainless Steel
• Copper Alloys
• Phosphor Bronze Alloys
• Beryllium Copper

Other materials and plating options are available on request. Please contact Parker Chomerics Application Engineering for support.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Chomerics Division

Worldwide Headquarters

77 Dragon Court

Woburn

MA

United States

01888

Phone

(781) 935-4850

Fax

(1) 781-933-4318

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336