82C-KKB - Parkrimp Hose Crimpers | Parker NA

Parkrimp Hose Crimpers | #82C-KKB

82C-KKB

Parkrimp Hose Crimpers | #82C-KKB

Parker's Parkrimp family of crimping machines enable any user to make factory-quality hose assemblies quickly, easily and cost-effectively.


Technical Specifications

  • Type: Karrykrimp
  • Power Phase: na
  • Style: Bench Mount
  • Product Style: Bench Mount
  • Product Type: Karrykrimp
  • Pressure Rating: 10000 psi 30 Ton Force
  • Size: up to 1-1/4 inch I.D. 2 Wire Braid, up to 5/8 inch I.D. 4 Wire Spiral (steel fittings only)
  • Power Source: n/a
Safety Warning

Item Information

The Karrykrimp modular design gives users the flexibility of a portable crimper with the advantages of increased productivity when connected to the stationary power unit. Increased height enables longer bent tube fittings to be crimped with Parker's 25, 26, 43, 81 and HY Series Parkrimp fittings. Parker's Karrykrimp models can crimp straight or bent-stem steel fittings from 1/4" to 1 1/4" in diameter.



Markets:

• Transportation

• RV & Bus

• Military

• Construction

• Agriculture

• Grounds & Building Maintenance

• Forestry

• Railroad

• Utility Equipment

• Personnel Lift Equipment

• Machine Tool

• Oil Field Service

• Waste & Refuse

• Material Handling

• Marine

• Paving & Road Maintenance

• Ground Support Equipment

• Industrial

• Mining

• Automotive



Features/Benefits:

• Portable, compact, rugged design

• Parker's exclusive Parkalign system, which positions the fitting in the die for a perfect crimp every time

• An efficient bottom-loading design that makes it easier for operators to manage long hose assemblies

• Linked dies that prevent segments from being misplaced or mismatched

• Dies that are color coded by size for easy identification and reduced set-up time

• Durability that provides years of reliable service

• An information-rich decal that details the list of proper hose and fitting combinations, tools required and the crimp specification for each hose and fitting combination



Applications:

• Enables any user to make factory-quality hose assemblies

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583