Portable and Bench Mounted Crimping Machines | #82C-KKB-PFD


LOADING IMAGES
82C-KKB-PFD

Portable and Bench Mounted Crimping Machines | #82C-KKB-PFD

Karrykrimp Bench Mount


Technical Specifications

  • Cycle Time: 11 sec.
  • Style: Karrykrimp - Bench Mount
  • Size: up to 1-1/4 inch
  • Pressure Rating: 10000 psi 30 Ton Force
Safety Warning

Item Information

Parker offers a variety of portable and bench mounted crimpers, each with unique features to simplify the crimping process, for Parflex® fittings 54, 55, 56, 57, 58, 58H, 91, 91N, 92, 93N, CY, MS, SF and HY Series. MiniKrimp™ models are capable of crimping hoses up to 3/4” I.D, Karrykrimp crimpers are designed for larger hoses up to 1 1/4" I.D. and the Parkrimp 2 is the optimal stationary crimping solution for a full range of Parker hoses from 1/8” through 2” I.D.

Markets:
• Industrial
• Mobile Equipment
• Transportation
• Marine
• Oil & Gas

Features/Benefits:

MiniKrimp™ Hand Pump Model/MiniKrimp™ Air Over Hydraulic Model
• Lightweight, portable, compact all-in-one unit
• 10,000 psi and 30+ tons of force
• No gauges to set - exclusive Parkalign™ feature positions the fitting correctly every time
• Removable pusher design for easy die change
• Hand pump easily removed for use with jumper hose for bench mounted units (Part No. - 015309)
• Air pump on Air Over Hydraulic model utilizes a rugged activation and release lever for greater durability and can operate with as little as 60 psi air pressure
• Hand pump model requires no additional power source required for operation
• Capable of crimping a majority of thermoplastic, rubber, PTFE and specialty hoses up to 3/4" I.D.

Karrykrimp/Karrykrimp Bench Mount
• Portable, compact rugged design
• Faster cycle times on bench mounted units
• Numerous portable power unit options available
• Pivoting pusher design for easy die change out
• Increased height enables longer bent tube fittings to be crimped
• For use with 54, 55, 56, 57, 58, 91, 91N, 92, 93N, CY, MS, SF and HY Series fittings

Karrykrimp 2/Karrykrimp 2 Bench Mount
• Portable, compact rugged design
• Faster cycle times on bench mounted units
• Numerous portable power unit options available
• Pivoting pusher design for easy die change out
• For use with 54, 55, 57, 58, 91, 91N, 92, 93N, CY, MS, SF and HY Series fittings

Parkrimp 2
• Easy to use vertical design
• Crimps full range of Parker hoses from 1/8” through 2” I.D.
• For use with 54, 55, 56, 57, 58, 58H, 91, 91N, 92, 93N, CY, LV, MS, SF and HY Series fittings

Applications:
• Wide range of applications that involve the use of Parflex fittings (54, 55, 56, 57, 58, 58H, 91, 91N, 92, 93N, CY, MS, SF and HY Series) and a majority of thermoplastic, rubber, PTFE and specialty hoses

Technical Specifications:
• For detailed specifications, view Parflex Catalog 4660 on the product support tab

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563