Parkrimp Hose Crimpers | #83C-081


LOADING IMAGES
83C-081

Parkrimp Hose Crimpers | #83C-081

Parker's Parkrimp family of crimping machines enable any user to make factory-quality hose assemblies quickly, easily and cost-effectively.


Technical Specifications

  • Type: Parkrimp 2
  • Power Phase: 3 Phase - 230/460 Volt
  • Style: Bench Mount
  • Pressure Rating: 5000 psi 125 Ton Force
  • Product Style: Bench Mount
  • Product Type: Parkrimp 2
  • Size: up to 2 inch I.D. 2 Wire Braid, up to 2 inch I.D. 4 or 6 Wire Spiral
  • Power Source: 3 Phase - 230/460 VAC
Safety Warning

Item Information

The Parkrimp 2 is Parker's largest and most versatile bench mounted crimper that comes in either single phase or three phase electric. Parker's Parkrimp 2 models can crimp straight or bent-stem steel and stainless steel fittings from ¼” to 2" in diameter including 25, 26, 43, 70, 71, 73, 76, 77, 78, 79, 81 S6, and HY series.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personnel Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Portable, compact, rugged design
• Parker's exclusive Parkalign system, which positions the fitting in the die for a perfect crimp every time
• An efficient bottom-loading design that makes it easier for operators to manage long hose assemblies
• Linked dies that prevent segments from being misplaced or mismatched
• Dies that are color coded by size for easy identification and reduced set-up time
• Durability that provides years of reliable service
• An information-rich decal that details the list of proper hose and fitting combinations, tools required and the crimp specification for each hose and fitting combination

Applications:
• Enables any user to make factory-quality hose assemblies

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583