840-8 - Hydraulic Fuses | Parker NA

Hydraulic Fuses | #840-8

Hydraulic Fuses | #840-8

Highly engineered valve installed within fluid conveyance systems to prevent the loss of reservoir fluid in the event of loss of system pressure.


Technical Specifications

  • Fluid Type: MIL-H-5606
  • Line Size - Inlet: AND10050-8
  • Operating Pressure: 3000 psig
  • Minimum Fluid Temperature (F): -65
  • Maximum Fluid Temperature (F): 160
  • Minimum Fluid Temperature: -65 °F
Safety Warning

Item Information

In aerospace fluid conveyance systems for it is critical for the safety of the aircraft and passengers to prevent the loss of system pressure if a hose, tube, or other conveyance component ruptures or fails. Parker Stratoflex hydraulic fuses are carefully designed and constructed to close if the quantity or rate of flow reaches a certain threshold. Stratoflex hydraulic fuses provide reliability and peace of mind without restricting normal flow or operations, even in high-rate cycling applications such as brake anti-skid controls.

Parker Stratoflex offers three types of fuses: type one and type two fuses are considered quantity measuring, and type three is considered velocity measuring. Quantity measuring fuses react and close-off flow only after a certain quantity of fluid has passed through it, regardless of the rate of flow or pressure of the fluid. Velocity fuses react and close off flow when the fluid velocity or flow rate reaches or exceeds a certain threshold, regardless of system pressure or quantity of the fluid.

When safety is critical, trust the decades of engineering design and testing experience of Parker Stratoflex.

APPLICATIONS:
Type one and two fuses -
• Designed to protect sub-systems that have fixed displacement components, such as linear or rotary actuators with limited stroke
• Available for both commercial and military applications
Type three fuses -
• Designed for use with continuous flow devises, such as fluid motors
• Available for commercial applications

FEATURES AND ATTRIBUTES:
• Provides safety-critical function by preventing loss of fluid from system in the event of system failure
• Designed to protect system integrity without restricting fluid flow rate or operation
• Engineered, tested, and constructed to provide long-term reliable service for both high-rate cycling systems and continuous-flow systems
• Protects key components and sub-systems within fluid conveyance systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

STRATOFLEX PRODUCTS

220 ROBERTS CUT-OFF ROAD

FORT WORTH

TX

UNITED STATES

76114

Phone

8177386543

Fax

8177389920

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687680