851058-012VDC - 1" DS Coil | Parker NA

1" DS Coil | #851058-012VDC

Click to View CAD Model
851058-012VDC

1" DS Coil | #851058-012VDC

REGIONAL - Parker’s 1 inch DS Coil is a high power coil often used with 12, 16, and 20 size proportional or on-off solenoid cartridges. Multiple voltage and termination styles are standard cataloged options.


Technical Specifications

  • Voltage: 12 VDC
  • Connection Type: Din
  • Division: Hydraulic Systems Division
  • Power Consumption: 42 W
  • Current: 3.53 A
  • Resistance: 3.4 Ω
  • Coil Type: Standard
  • Duty Cycle: Continuous @ 100% Voltage
  • Function: 1" DS Coil
  • Maximum Operating Temperature: 392 °F, 200 °C
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Weight: 1.27 lb, 0.58 kg
  • Actuation Type: n/a
  • Body Material: n/a
  • Flow Rate: n/a
  • For Fluid Type: n/a
  • Maximum Flow Rate: n/a
  • Maximum Operating Pressure: n/a
  • Seal Material: n/a
Safety Warning

Item Information

Parker’s proven 1 inch DS coils are ideal for use in applications that require high flow and/or pressure. The DS coil is available in low and high watt versions for application flexibility and all coils are rated for continuous duty. DS coils are also capable of handling variable current, therefore, they can be used with proportional valves as well as on-off solenoid valves.

Features of Parker’s 1 inch DS Coil include:
• Compact one piece encapsulated design – resistant to moisture, caustic solutions, fungus, and temperatures from -40°C to 200°C (-40°F to 392°F.)
• Numerous voltage options – 12/24 VDC, 120 VAC, etc
• Numerous termination options – DIN, Dual Spade, Dual Leads, etc
• Heavy gauge color coded lead wire with built-in strain relief
• 200°C Class N wire standard

Parker’s 1” DS coil is a robust product that has undergone extensive testing and has a proven application performance record. Combined with Parker’s extensive line of solenoid and proportional cartridge valves, the DS coil is ideal for the most challenging applications and industries including:
• Power Units
• Oil and Gas
• Material Handling
• Construction
• Drills
• Presses
• Mixers
• Agriculture
• Balers
• Combines
• Refuse
• Cranes
• Compactors
• Graders
• Automotive

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Hydraulic Valve Systems Division

520 Ternes Avenue

Elyria

Ohio

44036-4026

Phone

(440) 366 5100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505