8564-4-R-FB - Hygienic Sanitary Gasket for Food & Beverage | Parker NA

Hygienic Sanitary Gasket for Food & Beverage | #8564-4-R-FB

HSGF&B

Hygienic Sanitary Gasket for Food & Beverage | #8564-4-R-FB

Parker recommends its fully traceable, FDA compounds for the food and beverage industry. Approved for high pressure fittings and featuring alignment tabs for easy installation; these gaskets require no re-torqueing and reduce labor costs.


Technical Specifications

  • Body/Elastomer Materials: Over-molded rubber to plastic
  • Tube O.D.: 4
  • Elastomer Material: N1069-70 (black)
  • Additional Options: Red plastic (optional)
  • Elastomer: Nitrile (NBR)
  • Specifications Met: Food and Beverage, FDA, 3-A CLASS II
  • Durometer: 70 Shore A
  • Minimum Operating Temperature: -30 °F
  • Maximum Operating Temperature: 180 °F
  • Application: Hygienic Sanitary Gasket
Safety Warning

Item Information

Parker's sanitary gasket for the food & beverage industry has the following benefits:

• Materials meeting the Food & Drug Administration (FDA) regulations as defined in Title 21 CFR 177.2600 (a-f)
• Full material traceability
o Each gasket laser-etched with an identification denotes the following:
 Materials of Construction
 Date and Shift of Manufacture
 Material batch numbers
• Compression control on sizes 1” and larger
o Minimizes intrusion/recess of the gasket into the ferrule
 Prevents gasket material breaking off into the product
 Enables easier cleaning at the gasket/fitting interface
• Outer diameter clips on sizes 1” and larger
o Guarantees proper gasket alignment
o Easier installation in tough to reach connections

Parker currently offers gaskets with both the plastic and rubber portions meeting FDA standards. Based on the environment, different elastomers can be recommended. The FDA approved elastomers are:

• Silicone (S0317-60) – A red colored material that offers the widest temperature range of all the material choices - going from -65°F to 400°F. This material is good in dry heat and has good ozone resistance. This material is acceptable for repeated use with dry food, repeated use in contact with aqueous food, repeated use in contact with fatty foods, and for use with milk or edible oils. This material does not contain any animal-derived ingredients.
• Fluorocarbon (V1274-80) – A black colored material that offers good high temperature resistance capabilities – having a temperature range of -15°F to 400°F. This material has excellent resistance to ozone, oxygen, aromatics, and many organic solvents and chemicals. This material is acceptable for repeated use with dry food, repeated use in contact with aqueous food, repeated use in contact with fatty foods, and for use with milk or edible oils. This material does not contain any animal-derived ingredients.
• EPDM (EJ590-70) – A white material that offers good temperature resistance – having a range of -65°F to 300°F. This material is the recommended material for optimal steam and water resistance and also has excellent ozone resistance. This material is acceptable for repeated use with dry food, repeated use in contact with aqueous food, repeated use in contact with fatty foods, and for use with milk or edible oils.
• Nitrile (N1069-70) – A black colored material that offers a temperature range of -30°F to 200°F. This material has excellent wear resistance – but is not as resistant to ozone as the other materials offered. This material is acceptable for repeated use with dry food, repeated use in contact with aqueous food, repeated use in contact with fatty foods, and for use with milk or edible oils.
• EPDM (E3609-70) – A black material that offers good temperature resistance – having a range of -65°F to 300°F. This material is the recommended material for optimal steam and water resistance and also has excellent ozone resistance. This material also has slightly better abrasion resistance than the white EPDM. This material is acceptable for repeated use with dry food, repeated use in contact with aqueous food, repeated use in contact with fatty foods, and for use with milk or edible oils.

For further specifics on our materials or should you have any additional materials requirements, please feel free to contact Parker.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

O-Ring & Engineered Seals Division

2360 Palumbo Drive

Lexington,

KY

United States

40509

Phone

859 269 2351

Fax

859 335 5128

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687519