85m3-2 - Sea Recovery North Sea Series | Parker NA

Sea Recovery North Sea Series | #85m3-2

Sea_Recovery_North_Sea_Series

Sea Recovery North Sea Series | #85m3-2

The Sea Recovery North Sea Series Watermaker offers large production, simple operation, customizable options, and a worldwide service network. Able to produce up to 22,454 GPD, this is a great desalinator for various commercial applications.


Technical Specifications

  • Water Production (GPD): 22, 454
  • Membrane Configuration: Double
  • Brand: Sea Recovery
  • Application: Commercial
  • Product Type: Watermaker
  • Water Flow Rate: 22454.0 gal/day, 85000.0 L/day
  • Pump Type: Exclusive high efficiency Booster Pump, (Optional) Radial Axial Pump
  • Reverse Osmosis Membrane Type: Selected High Rejection/High Yield aromatic tri-polyamid, thin film composite, spiral wound, single pass, high rejection reverse osmosis membrane element
  • Filter Type: Multimedia filter with feed and backflush valving; Patented Cycron prefiltration and optional Oil Water separation; Product water Post Filtration; Optional Hydrocyclone Separator.
  • Power Source: AC
  • Pressure Adjustment Control Type: Automatic
  • Weight: 4000 lb, 1814 kg
  • Height: 66 inch, 1676.0 mm
  • Width: 74.5 inch, 1892.0 mm
  • Length: 158.4 inch, 4023.0 mm
  • Electrical Requirements: See Brochure Under Product Support
Safety Warning

Item Information

The Sea Recovery North Sea Series Watermaker offers the highest production with the smallest footprint. This desalinator is simple to operate by including automated features. Featuring one touch automatic start up and shut down functions, and able to produce up to 22,454 GPD (85,000 LPD), the rugged and versatile North Sea Series is the top choice of many oil industry related companies, hotels, and cruise ship operators for their fresh water needs.



The systems are also customizable, with feed water pumps, special filtration packages, pre and post treatment systems, steel frames, explosion proofing, and microprocessor controls are just a few of the specialized options available to enhance the North Sea series. Quick delivery, continuous duty requirements, years of expected useful service, and Sea Recovery's worldwide sales and service network are just a few of the benefits received from choosing the North Sea Series.



Technology:

• NEMA 4X integrity with simple, easy to use electronic controls

• Installation connection and piping for Marine installations

• Feed Water Section

• Clean/rinse, store/flush valves

• System salinity controller

• High Rejection/High Flux R.O. membrane elements

• Product water Post Filtration skid

• (Optional) Ultraviolet Sterilizer, the final process where 99.8% of all micro-organizms,including reproducing bacteria and viruses are sterilized, assuring pure, clean water

Meters/Monitors:

• Solid state temperature compensated fail-safe salinity meter

• Feed water flow meter and Low Pressure protection

• Product water flow meter

• Low and High pressure gauges

• Product water line pressure gauge

Service/Maintenance:

• Shipped from the factory ready to install and function. There are no optional items required, and a complete installation kit is also included along with a comprehensive and detailed Owner's Operation & Maintenance Manual

• Worldwide Service and Sales Network for immediate attention regardless of location

Pump:

• High efficiency booster pump

• Optional Radial Axial Pump

• The Radial Axial High Pressure Pump is water lubricated, requiring no oil changes and no maintenance for 8,000 hours of operation

• Post-Filtration Skid containing the system Booster Pump and activated Charcoal Product Water Filters

• The separate skid allows convenient access to the Booster Pump and Post Filters

Materials:

• Aluminum light weight framing with custom corrosion resistant epoxy powder-coating

• Optional steel frames

• Fiberglass Reinforced High Pressure Membrane Vessel eliminates corrosion, is stronger, and more durable

• High rejection / High yield membrane element that produces higher quality product water

• 316 Stainless Steel Pressure Transducers for accurate measurement of system functions

Safety:

• Real time fault diagnostic capable of detecting potential problems before they become significant enough to cause performance issues

• Unique Low Voltage Control Circuitry, shielded terminals, and covered high voltage components for end-user safety

• Thermal protection for each motor

• Alarm connections

• Three-way diversion valve with emergency by-pass feature

• High-pressure protection switch

Accessories:

• Ethernet/MODBUS Communications package

• Fresh Water Flush

• pH Neutralizer

• Hydrocyclone Separator

• UV Sterilizer







Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
941281