870 Series - PTO_Part1 - PowerShift Hydraulic PTO for 10-Bolt Automatic Allison Transmissions, Chelsea 870 Series | Parker

870 Series Power Take-Off | #870 Series - PTO_Part1

870 Series - PTO_Part1

870 Series Power Take-Off | #870 Series - PTO_Part1 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Output Type: Driveline, ISO 7652 Pump Flange, SAE B Pump Flange, SAE C Pump Flange
  • Mounting Type: 10-Bolt
  • Intermittent Torque: 501+ Nm, 501+ lb-ft
  • Shift Type: Hydraulic, PowerShift (Hydraulic)
  • Lubricant: P = Pressure Lube, W = Wet Spline
  • Continuous Operation: Yes
  • Output Power: 51+ kW, 56+ HP
  • Output Shaft Type: 1410 Series Companion Flange, DIN 100 Flange, DIN 120 Flange, DIN 5462 Pump Spline, SAE B (7/8" - 13T) Pump Spline, SAE BB (1" - 15T) Pump Spline, SAE C (1-1/4" - 14T) Pump Spline
  • Transmission Manufacturer: Allison
  • Shaft Power: 128 HP (1000 RPM), 48 kW (500 RPM), 64 HP (500 RPM), 95 kW (1000 RPM)
  • Weight: 25 kg, 56 lb
  • Continuous Torque: 670 lb-ft (Check Application Pages for Actual Torque Ratings), 908 Nm (Check Application Pages for Actual Torque Ratings)
Safety Warning

Item Information

Power density is for what the Chelsea 870 Series Hydraulic Power Take-Offs (PTOs) for Allison automatic transmission are known for. This series utilizes a compact housing that helps eliminate clearance issues but employs robust moving parts to ensure the best performance. It is available only for 10-Bolt applications that have a high torque requirement and a demanding work load. This PTO solution offers two assembly arrangements to maximize installation clearance. High capacity bearings and superior gear designs provide torque ratings up to 670 lbs-ft for the ultimate performance. There is no need to de-rate the PTO for continuous applications. The continuous torque rating of the 870 series PTO reduces the likelihood of failure as the PTO is no longer the weakest part of the system which will reduce the external spend on field service.



The 870 Series 10-Bolt powershift PTO features six shift options, four of which are integrated into the PTO housing that require one hose for a simplified installation - the hose is included with the PTO. Our popular Electronic Overspeed Control (EOC) is also available to protect the PTO and driven equipment. Eight internal gear ratios provide a wide variety of speeds to meet virtually all application requirements. Direct mount pump flange options are also available with our Wet Spline Technology that provides increased PTO and pump shaft life. Versatility, power, ease of maintenance and installation make the 870 Series the BEST choice for Snow & Ice, Refuse, Aerial, and Defense truck requirements. 



Markets:

• Aerial

• Defense

• On-Highway

• Other Mobile



Features and Benefits:

• Compact housing height reduces clearance issues

• Integral actuation valve simplifies plumbing and reduces installation time

• Wet Spline Technology to extend PTO & pump shaft life

• Electronic Overspeed Control (EOC) protects driven equipment

• Two Year Warranty



Applications:

• Fire & Rescue Trucks

• Pumper Cleaner

• Oil & Gas

• Refuse Trucks

• Snow & Ice

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Chelsea Products

8225 Hacks Cross Rd.

Olive Branch, MS 38654

United States

Phone

662-895-1011

Fax

662-895-1019

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
234075