881540 - Hose Cut-Off Tools | Parker NA

Hose Cut-Off Tools | #881540

881540

Hose Cut-Off Tools | #881540

Proper hose installation is essential for satisfactory performance. Parker's Hose Cut-Off Tools are designed to help users make a perfectly square cut for reliable, long lasting hose assemblies.


Technical Specifications

  • Type: Push-Lok Cut-Off & Assembly Tool
  • Hose Inside Diameter: 1/4 to 3/4 inch
Safety Warning

Item Information

This unique tool combines a hose cutter with a toggle-action that presses the fitting into the hose. Designed to handle Push-Lok hose from 1/4" through 3/4", this tool makes the job easier whether you are making one assembly or a hundred. The Push-Lok Cut-Off & Assembly Tool is 16” long with a weight of 4 lbs.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personnel Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Sharp and precise cutting tools
• Lightweight design
• Properly aligns hose for accurate hose assemblies

Applications:
• Enables any user to make factory-quality hose assemblies

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583