Low Pressure Fitting Clamp - 88DB Clamp | Product Series

Filter by

    No filters selected

Inside Diameter (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Low Pressure Fitting Clamp - 88DB Clamp

Low Pressure Fitting Clamp - 88DB Clamp

Parker's 88DB clamp is a heavy duty, double bolt hose clamp designed for low pressure industrial hose clamping applications.

Technical Specifications

  • Hose Inside Diameter: 3/4 - 2 inch
  • Product Style: Double Bolt Hose Clamp
Safety Warning

Full Product Description

Parker's 88DB Clamp is a heavy duty, double bolt hose clamp designed for low pressure industrial hose clamping applications. The 88DB Clamp is available in five sizes in order for you to tightly clamp your hose. Sizes range from ¾” to 2” in diameter.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Heavy duty, double bolt hose clamp for maximum tightness
• For use with low pressure industrial hose applications

Applications:
• For secure clamping applications

Specifications:
• SAE J1508, Type F and Type HD

Products Inside Diameter (inch)
88DB-12 1.25
88DB-16 1.40
88DB-20 1.75
88DB-24 2.00
88DB-32 2.40

687PDC
687583