HMI Display Module - Pro Display | #88PROD10AS10


LOADING IMAGES
88PROD10AS10 88PROD10AS10 88PROD10AS10
Click to View CAD Model

HMI Display Module - Pro Display | #88PROD10AS10 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Model Number: Pro Display 10 Advanced
  • Communication Interface: 2x USB, RS232, Ethernet, Bluetooth, WLAN, Audio IN/OUT/MIC, FM-RDS Radio, 2x Video IN, Micro SD Card, 4x CAN
  • Industry: Trucks and Buses, Materials Handling, Forestry, Construction, Agriculture, Marine
  • Specifications Met: 2014/30/EU, E17 10-R-040108
  • Technology: Hydraulics, Electronics
  • Brand: Parker
  • Division: Electronic Motion and Controls Division
  • Application: Mobile Machines
  • Product Type: Mobile Displays
  • Product Style: HMI Display Module
  • Display Size: 10.1 inch
  • Display Type: IPS LCD with PCAP Touchscreen
  • Number of Inputs: 1
  • Number of Outputs: 1
  • Ingress Protection Rating: IP65
  • Electrical Connection: Deutsch DTM
  • Power Supply Voltage: 6 to 36 VDC
  • Operating Temperature: -30 to 70 °C

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Pro Display is an apps-based HMI (Human Machine Interface) product for mobile machines and vehicles. This robust, industrial touchscreen display improves efficiency, reduces driver distraction, and ensures an interactive user interface for the machine, integrating all applications into a single display.

Pro Display 10 comes with a 10.1” touchscreen display and is intended for in-cab use. Using an IPS technology display, images are clear and with great color reproduction from all viewing angles, allowing the display to be mounted in landscape or portrait orientation. Pro Display 10 has a great variety of communication interfaces and infotainment features.

Pro Display can be a central HMI unit in the system or serve as a stand-alone display. Pro Display is not limited to one particular control system integration. With Pro Display, customers can deploy customized HMI functions such as machine functionality, diagnostics, work management, data monitoring and visualization. Customers can incorporate an unlimited number of apps into one display product, saving on both space and costs. Pro Display's versatile usage in the vehicle cabin is supported by a wide variety of communication interfaces and infotainment features.

Pro Display is an apps-based platform and provides tools for fast and advanced application development. Parker's UX Toolkit software tools enable better usability for customer HMI applications, by bringing modern features such as dynamic user interface, fluid UI animations, and easy-to-use and intelligent data management.

Together with Parker's ISOBUS Suite software, Pro Display is a perfect solution for agriculture. ISOBUS Suite apps are available for all display sizes.

Pro Display 10 is certified for safe use in marine and offshore applications.

Markets:
• Agricultural machinery
• Construction equipment
• Other mobile
• Municipal equipment
• Forestry equipment
• Material Handling equipment
• Bus and coach
• Marine

Features/Benefits:
• System hardware costs are reduced by having a single display for multiple operations.
• Easy-to-use programming tools, the Parker UX Toolkit, allow you to deploy dynamic and customized applications according to your (the OEM) own needs and brand.
• Possibility of integrating third-party software.

Industrial Applications:
• Tractor, Harvester, Self-propelled machine
• Excavator, Wheel loader, Tower crane
• Airport equipment, Road and rail applications, Loader, Haulage
• Refuse truck, Snow removal, Emergency vehicles
• Forest harvester, Forwarder
• Container crane, Mobile crane, Reach stacker
• Instrument panel display
• Local / remote display for engine control system

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Division Headquarters

Electronic Controls & Motion Division

200 Kisco Avenue

Mount Kisco

NY

USA

10549

Phone

800 221 9257

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514