8XASC8-316 - 37° Flare to Parker Tube Fitting | Parker NA

37° Flare to Parker Tube Fitting | #8XASC8-316

Click to View CAD Model
8XASC8-316

37° Flare to Parker Tube Fitting | #8XASC8-316

Stainless Steel Parker Tube Fitting, Flare Connector, 1/2 in. Tube OD x 1/2 in. Tube Flare


Technical Specifications

  • Connection Size: 1/2"
  • Specifications Met: Standard
  • Fitting Type: 37° Flare Connector
  • Materials of Construction: Stainless Steel AISI 316
  • Tube Outside Diameter: 1/2" (O.D.)
  • Brand: A-LOK
  • Product Style: 37° Flare Connector
  • Shape: Straight
  • Operating Pressure: 2600 to 6700 psi
  • Minimum Operating Temperature: -425 °C
  • Maximum Operating Temperature: 649 °C
  • For Fluid Type: Fuels, Oil, Corrosive, Gases, Natural Gas (CNG), Hydrogen, Steam, Petroleum Oil
  • Length: 1.81 inch
  • Technology: Process Control, Instrumentation
  • Application: Instrumentation, Offshore Control Panels, Sensing Lines, Corrosion Resistant Installations, CNG / LNG Lines, Hydrogen Service, Analytical Installations, Chemical Injection, Research Labs
  • Industry: Oil & Gas, Transportation, Chemical, Petrochemical, Power Generation, Renewable Energy
  • Division: Instrumentation Products Division
Safety Warning

Item Information

37° Flare to Parker Tube Fitting for small bore instrumentation applications. Available in a range of corrosion resistant alloys.

Industries:
• Chemical
• Petrochemical
• Power
• Oil and Gas

Features/Benefits:
• NORSOK certified
• 37° Flare

Applications:
• Instrumentation Hook-up Systems
• Analytical Installations
• Offshore Control Panels
• Sensing Lines

Read More Show Less

CAD Drawings + Files


Related Documents

Selector Guides
Cross Reference Tool
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516