PRO-SHIELD 7103 Electrically Conductive Silver Copper Acrylic Paint | #90-04-7103-0000


LOADING IMAGES
90-04-7103-0000 90-04-7103-0000

PRO-SHIELD 7103 Electrically Conductive Silver Copper Acrylic Paint | #90-04-7103-0000

Parker Chomerics PRO-SHIELD® 7103 is a silver-plated copper paint providing good EMI shielding at a reasonable price.


Technical Specifications

  • Size: Quart can
  • Volume Resistivity: < 0.15 Ω-cm
  • Noise Shielding Level: 50 to 69 dB (Avg)
  • Operating Humidity: Anti-Corrosion
  • Substrate Type: Composite
  • Weight: 910 g
  • Color: Copper
Safety Warning

Item Information

Parker Chomerics PRO-SHIELD® 7103 is the workhorse of electrically conductive paints. Its silver-plated copper filler provides good EMI shielding at a reasonable price, making PRO-SHIELD® 7103 a cost-effective EMI shielding solution for plastic parts or electronic enclosures. Available in 12 fluid ounce aerosol cans, it is great for spraying prototypes and performing initial qualification testing.

Great adhesion to the following plastics:
• Polycarbonate
• Epoxy
• ABS
• PC/ABS
• PVC
• PPE

Features and Benefits:
• One component acrylic
• Cure – 24 hrs at room temperature
• Surface Resistivity < 0.15 ohm/sq
• Shielding Effectiveness 60+ dB

Applications:
• Medical devices
• Electronic assemblies or enclosures
• Industrial cabinets
• Access panels
• Telecom infrastructure
• Engine control modules (ECMs)
• Portable electronics

For best adhesion, PRO-SHIELD® 7103 should be applied to a clean, dry, and oil free surface. A primer may be required for adhesion to solvent resistant plastics.

Note: Coating may blush (white discoloration of drying surface) when applied in a high humidity environment (temperature >80 F and relative humidity > 50%).

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Chomerics Division

Worldwide Headquarters

77 Dragon Court

Woburn

MA

United States

01888

Phone

(781) 935-4850

Fax

(1) 781-933-4318

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336